SLVSFJ6B November 2020 – October 2026 TPS27SA08
PRODUCTION DATA
Multiple high-side switch channels can use the same SNS resistor, as shown in Figure 8-9 below. This reduces the total number of passive components in the system and the number of ADC terminals that are required of the microcontroller.
Figure 8-9 Sharing RSNS Among Multiple Devices