SLVSFJ6B November   2020  – October 2026 TPS27SA08

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Summary Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 SNS Timing Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Protection Mechanisms
        1. 8.3.1.1 Thermal Shutdown
        2. 8.3.1.2 Current Limit
          1. 8.3.1.2.1 Current Limit Foldback
          2. 8.3.1.2.2 Undervoltage Lockout (UVLO)
          3. 8.3.1.2.3 VBB during Short-to-Ground
        3. 8.3.1.3 Energy Limit
        4. 8.3.1.4 Voltage Transients
          1. 8.3.1.4.1 Driving Inductive and Capacitive Loads
        5. 8.3.1.5 Reverse Supply
        6. 8.3.1.6 Fault Event – Timing Diagrams
      2. 8.3.2 Diagnostic Mechanisms
        1. 8.3.2.1 VOUT Short-to-supply and Open-Load
          1. 8.3.2.1.1 Detection With Switch Enabled
          2. 8.3.2.1.2 Detection With Switch Disabled
        2. 8.3.2.2 SNS Output
          1. 8.3.2.2.1 RSNS Value
            1. 8.3.2.2.1.1 High Accuracy Load Current Sense
            2. 8.3.2.2.1.2 SNS Output Filter
        3. 8.3.2.3 ST Pin
        4. 8.3.2.4 Fault Indication and SNS Mux
        5. 8.3.2.5 Resistor Sharing
        6. 8.3.2.6 High-Frequency, Low Duty-Cycle Current Sensing
    4. 8.4 Device Functional Modes
      1. 8.4.1 Off
      2. 8.4.2 Standby
      3. 8.4.3 Diagnostic
      4. 8.4.4 Standby Delay
      5. 8.4.5 Active
      6. 8.4.6 Fault
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Ground Protection Network
      2. 9.1.2 Interface With Microcontroller
      3. 9.1.3 I/O Protection
      4. 9.1.4 Inverse Current
      5. 9.1.5 Loss of GND
      6. 9.1.6 Thermal Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Thermal Considerations
        2. 9.2.2.2 Diagnostics
          1. 9.2.2.2.1 Selecting the RISNS Value
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Related Documentation
    2. 10.2 Trademarks
    3. 10.3 Electrostatic Discharge Caution
    4. 10.4 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
Driving Inductive and Capacitive Loads

When switching off an inductive load, the inductor can impose a negative voltage on the output of the switch. The TPS27SA08 device includes a voltage clamp to limit voltage across the FET. The maximum acceptable load inductance is a function of the device robustness. With a 5mH load, the TPS27SA08 device can withstand one pulse of 95mJ inductive dissipation at 125°C and can withstand 56mJ of inductive dissipation with a 10Hz repetitive pulse. If the application parameters exceed this device limit, it is necessary to use a protection device like a freewheeling diode to dissipate the energy stored in the inductor. Figure 8-2 shows the TPS27SA08 device discharging a 5mH load that is driven at 5A.

TPS27SA08 Inductive Discharge (5mH, 5A)Figure 8-2 Inductive Discharge (5mH, 5A)

This device is not designed for charging large capacitive loads. During capacitive inrush events, energy is dissipated across the internal FET, which can cause the device to enter a fault condition and turn off. If auto-retry is enabled, the device can successfully charge the capacitive load after several retry attempts; however, the time required and the number of retries before the load is fully charged can vary significantly across devices. For applications requiring capacitive load charging, it is recommended to use TI’s latest generation of high side switches, which are specifically designed for this purpose.

For more information on driving inductive or capacitive loads, reference TI's "How To Drive Inductive, Capacitive, and Lighting Loads with Smart High Side Switch application note.