SLVSFJ6B November 2020 – October 2026 TPS27SA08
PRODUCTION DATA
The TPS27SA08 device is designed to operate in a 24V system. The nominal supply voltage range is from 8V to 36V. The device is also designed to withstand voltage transients beyond this range. When operating outside of the nominal voltage range, the device exhibits normal functional behavior. However, parametric specifications may not be assured.