SLVSGF0B October   2022  – March 2025 TPS3435-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Timeout Watchdog Timer
        1. 7.3.1.1 tWD Timer
        2. 7.3.1.2 Watchdog Enable Disable Operation
        3. 7.3.1.3 tSD Watchdog Start Up Delay
        4. 7.3.1.4 SET Pin Behavior
      2. 7.3.2 Manual RESET
      3. 7.3.3 WDO Output
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Assert Delay
        1. 8.1.1.1 Factory-Programmed Output Assert Delay Timing
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Watchdog Timer Functionality
        1. 8.1.2.1 Factory-Programmed Timing Options
        2. 8.1.2.2 Adjustable Capacitor Timing
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Monitoring a Standard Microcontroller for Timeouts
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Setting the Watchdog Timeout Period
          2. 8.2.1.2.2 Setting Output Assert Delay
          3. 8.2.1.2.3 Setting the Startup Delay
          4. 8.2.1.2.4 Calculating the WDO Pullup Resistor
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPS3435-Q1 is an ultra-low power consumption (250nA typical) device offering a programmable timeout watchdog timer.

The TPS3435-Q1 offers a high accuracy timeout watchdog timer with a host of features for a wide variety of applications. The timeout watchdog timer can be factory programmed or user programmed using an external capacitor. The timer value can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay.

The WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the watchdog fault is cleared.

The TPS3435-Q1 provides a performance upgrade alternative to TPS3431-Q1 device family. The TPS3435-Q1 is available in a small 8-pin SOT-23 package.

Device Information
PART NUMBERPACKAGE (1)BODY SIZE (NOM)(2)
TPS3435-Q1DDF (8)2.90mm × 1.60mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS3435-Q1 Typical Application CircuitTypical Application Circuit
TPS3435-Q1