SLVSGF0B October 2022 – March 2025 TPS3435-Q1
PRODUCTION DATA
The TPS3435-Q1 is a high-accuracy timeout watchdog timer device. The device family supports multiple features related to watchdog operation in a compact 8 pin SOT23 package. The devices are available in 3 different pinout configurations. Each pinout offers access to different features to meet the various application requirements. The device family is rated for AEC-Q100 applications.