SLVSGF0B October 2022 – March 2025 TPS3435-Q1
PRODUCTION DATA
Figure 4-1 shows the device naming nomenclature of the TPS3435-Q1. For all possible output types, watchdog time options and output assert delay options, see Section 7 or Table 4-1 for more details. Contact TI sales representatives or on TI's E2E forum for detail and availability of other options.
| Device | Function(1) | Pinout(2) | WD Timeout | Startup-Delay | Time Scaling | Output Pulse | Output Topology | Vit- |
|---|---|---|---|---|---|---|---|---|
| TPS3435CAEBJDDFR | WD | C | 20ms | 0 | 1, 4, 8 | Latched | open-drain | N/A |
| TPS3435CAGBJDDFRQ1 | WD | C | 100ms | 0 | 1, 4, 8 | Latched | open-drain | N/A |
| TPS3435CBHAJDDFR | WD | C | 200ms | 200ms | 1, 2, 4 | Latched | open-drain | N/A |
| TPS3435CCGAJDDFR | WD | C | 100ms | 500ms | 1, 2, 4 | Latched | open-drain | N/A |
| TPS3435CECAJDDFRQ1 | WD | C | 5ms | 5s | 1, 2, 4 | Latched | open-drain | N/A |
| TPS3435CGLEFDDFR | WD | C | 10s | 0 | 1, 32, 64 | 100ms | push-pull | N/A |
| TPS3435CAKAGDDFR | WD | C | 1.6s | 0 | 1, 2, 4 | 200ms | open-drain | N/A |
| TPS3435AFACADDFRQ1 | WD | A | Adjustable | 10s | 1, 8 | Adjustable | open-drain | N/A |
| TPS3435CAKAGDDFRQ1 | WD | C | 1.6s | 0 | 1, 2, 4 | 200ms | open-drain | N/A |
| TPS3435CAIEGDDFR | WD | C | 1s | 0 | 1, 32, 64 | 200ms | open-drain | N/A |
| TPS3435JAJAJDSER | WD | J | 1.4s | 0 | 1, 2 | Latched | open-drain | N/A |
| TPS3435JFMAFDSER | WD | J | 50s | 10s | 1, 2 | 100ms | open-drain | N/A |
| TPS35CA38GACDDFRQ1 | WD + SVS | C | 100ms | 0 | 1, 2, 4 | 10ms | open-drain | 2.9V |
| TPS35DA40GCJDDFR | WD + SVS | D | 100ms | 0 | 1, 8, 16 | Latched | open-drain | 3V |
| TPS35DA69GADDDFRQ1 | WD + SVS | D | 100ms | 0 | 1, 2, 4 | 25ms | open-drain | 4.45V |
| TPS35JE42IADDSER | WD + SVS | J | 1s | 20ms | 1, 2 | 25ms | open-drain | 3.1V |
| TPS35AA17AGADDFR | WD + SVS | A | Adjustable | 0 | 1, 128 | Adjustable | open-drain | 1.85V |
| TPS35JE35JADDSER | WD + SVS | J | 1.4s | 5s | 1, 2 | 25ms | open-drain | 2.75V |
| TPS35AA38AGADDFRQ1 | WD + SVS | A | Adjustable | 0 | 1, 128 | Adjustable | open-drain | 2.9V |
| TPS35CA43DACDDFRQ1 | WD + SVS | C | 10ms | 0 | 1, 2, 4 | 10ms | open-drain | 3.15V |
| TPS35CA38IAGDDFRQ1 | WD + SVS | C | 1s | 0 | 1, 2, 4 | 200ms | open-drain | 2.9V |
TPS3435-Q1 belongs to family of pin compatible devices offering different feature sets as highlighted in Table 4-2.
| DEVICE | VOLTAGE SUPERVISOR | TYPE OF WATCHDOG |
|---|---|---|
| TPS35-Q1 | Yes | Timeout |
| TPS36-Q1 | Yes | Window |
| TPS3435-Q1 | No | Timeout |
| TPS3436-Q1 | No | Window |