SLVSGF0B October   2022  – March 2025 TPS3435-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Timeout Watchdog Timer
        1. 7.3.1.1 tWD Timer
        2. 7.3.1.2 Watchdog Enable Disable Operation
        3. 7.3.1.3 tSD Watchdog Start Up Delay
        4. 7.3.1.4 SET Pin Behavior
      2. 7.3.2 Manual RESET
      3. 7.3.3 WDO Output
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Assert Delay
        1. 8.1.1.1 Factory-Programmed Output Assert Delay Timing
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Watchdog Timer Functionality
        1. 8.1.2.1 Factory-Programmed Timing Options
        2. 8.1.2.2 Adjustable Capacitor Timing
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Monitoring a Standard Microcontroller for Timeouts
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Setting the Watchdog Timeout Period
          2. 8.2.1.2.2 Setting Output Assert Delay
          3. 8.2.1.2.3 Setting the Startup Delay
          4. 8.2.1.2.4 Calculating the WDO Pullup Resistor
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range, unless otherwise noted(1)
MIN MAX UNIT
Voltage VDD –0.3 6.5 V
Voltage CWD, CRST, WD–EN, SETx, WDI,  MR (2), WDO (Push Pull) –0.3 VDD+0.3 (3) V
 WDO (Open Drain) –0.3 6.5
Current  WDO pin –20 20 mA
Temperature (4) Operating ambient temperature, TA –40 125
Temperature Storage, Tstg –65 150
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
If the logic signal driving MR is less than VDD, then additional current flows into VDD and out of MR
The absolute maximum rating is (VDD + 0.3)V or 6.5V, whichever is smaller
As a result of the low dissipated power in this device, it is assumed that TJ = TA.