SLVSH18B December   2024  – July 2025 TPS4HC120-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Characteristics, SNS
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Current and Voltage Conventions
      2. 7.3.2 Low Power Mode
        1. 7.3.2.1 Entry into LPM
        2. 7.3.2.2 During LPM
        3. 7.3.2.3 Exiting LPM
      3. 7.3.3 Accurate Current Sense
      4. 7.3.4 Adjustable Current Limit
      5. 7.3.5 Inductive-Load Switching-Off Clamp
      6. 7.3.6 Fault Detection and Reporting
        1. 7.3.6.1 Diagnostic Enable Function
        2. 7.3.6.2 Multiplexing of Current Sense
        3. 7.3.6.3 FAULT Reporting
        4. 7.3.6.4 Fault Table
      7. 7.3.7 Full Diagnostics
        1. 7.3.7.1 Short-to-GND and Overload Detection
        2. 7.3.7.2 Open-Load Detection
          1. 7.3.7.2.1 Channel On
          2. 7.3.7.2.2 Channel Off
        3. 7.3.7.3 Short-to-Battery Detection
        4. 7.3.7.4 Reverse-Polarity and Battery Protection
        5. 7.3.7.5 Thermal Fault Detection
          1. 7.3.7.5.1 Thermal Protection Behavior
      8. 7.3.8 Full Protections
        1. 7.3.8.1 UVLO Protection
        2. 7.3.8.2 Loss of GND Protection
        3. 7.3.8.3 Loss of Power Supply Protection
        4. 7.3.8.4 Reverse Polarity Protection
        5. 7.3.8.5 Protection for MCU I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 Working Modes
        1. 7.4.1.1 SLEEP
        2. 7.4.1.2 DIAGNOSTIC
        3. 7.4.1.3 ACTIVE
        4. 7.4.1.4 STANDBY DELAY
        5. 7.4.1.5 LOW POWER MODE
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 EMC Transient Disturbances Test
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
        1. 8.4.2.1 Without a GND Network
        2. 8.4.2.2 With a GND Network
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

To prevent thermal shutdown, TJ must be less than 150°C. The HTSSOP package has good thermal impedance. However, the PCB layout is very important. Good PCB design helps optimize heat transfer, which is absolutely essential for the long-term reliability of the device.

  • Maximize the copper coverage on the PCB to increase the thermal conductivity of the board. The major heat flow path from the package to the ambient is through the copper on the PCB. Maximum copper is extremely important when no heat sinks are attached to the PCB on the other side of the package.
  • Add as many thermal vias as possible directly under the package ground pad to optimize the thermal conductivity of the board.
  • To prevent solder voids, ensure that all thermal vias are either plated shut or plugged and capped on both sides of the board. To maintain reliability and performance, the maintain at least 85% solder coverage.