SLVSH18B December 2024 – July 2025 TPS4HC120-Q1
PRODUCTION DATA
As a result of the severe electrical conditions in the automotive environment, immunity capacity against electrical transient disturbances is required, especially for a high-side power switch, which is connected directly to the battery. Detailed test requirements are in accordance with the ISO 7637-2:2011 and ISO 16750-2:2010 standards.
| TEST ITEM (1)(2) | TEST PULSE SEVERITY LEVEL AND VS ACCORDINGLY | PULSE DURATION (td) | MINIMUM NUMBER OF PULSES OR TEST TIME | BURST-CYCLE PULSE-REPETITION TIME | INPUT RESISTANCE (Ω) | FUNCTION PERFORMANCE STATUS CLASSIFICATION(3) | ||
|---|---|---|---|---|---|---|---|---|
LEVEL | VS/V | MIN | MAX | |||||
| 1 | III | –112 | 2ms | 500 pulses | 0.5s | — | 10 | Status II |
| 2a | III | 55 | 50µs | 500 pulses | 0.2s | 5s | 2 | Status II |
| 2b | IV | 10 | 0.2s to 2s | 10 pulses | 0.5s | 5s | 0 to 0.05 | Status II |
| 3a | IV | –220 | 0.1µs | 1h | 90ms | 100ms | 50 | Status II |
| 3b | IV | 150 | 0.1µs | 1h | 90ms | 100ms | 50 | Status II |
| TEST ITEM (1)(2)(3) | TEST PULSE SEVERITY LEVEL AND VS ACCORDINGLY | PULSE DURATION (td) | MINIMUM NUMBER OF PULSES OR TEST TIME | BURST-CYCLE PULSE-REPETITION TIME | INPUT RESISTANCE (Ω) | FUNCTION PERFORMANCE STATUS CLASSIFICATION(4) | ||
|---|---|---|---|---|---|---|---|---|
| LEVEL | VS/V | |||||||
| Test B | N/A | 35 | 40ms to 400ms | 5 pulses | 60s | 0.5 to 4 | Status II | |