SLVSH43C July 2023 – May 2025 TSD03 , TSD05 , TSD12 , TSD15 , TSD18 , TSD24 , TSD36
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO <50nA, across operating temperature range | 5.5 | V | |||
| VBR | Breakdown voltage | IIO = 1mA, IO to GND | 6 | V | |||
| ILEAK | Reverse leakage current | VIO = 5.5V, IO to GND | 5 | 50 | nA | ||
| VFWD | Forward voltage | IIO = 1mA, GND to IO | 0.7 | V | |||
| VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 24A, IO to GND | 8 | 11.5 | V | ||
| IPP = 60A, IO to GND | 9 | 15 | V | ||||
| IPP = 60A, GND to IO | 5.5 | V | |||||
| TLP clamping voltage, tp = 100ns | IPP = 16A, IO to GND | 7.5 | V | ||||
| IPP =16A, GND to IO | 2.5 | V | |||||
| CL | Line capacitance | VIO = 0V; ƒ = 1MHz, IO to GND | 19 | pF | |||