SLVSH43C July 2023 – May 2025 TSD03 , TSD05 , TSD12 , TSD15 , TSD18 , TSD24 , TSD36
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO <50nA, across operating temperature range | 24 | V | ||
| VBR | Breakdown voltage | IIO = 10mA, IO to GND | 24.8 | V | ||
| ILEAK | Reverse leakage current | VIO = 24V, IO to GND | 2 | 20 | nA | |
| VFWD | Forward voltage | IIO = 10mA, GND to IO | 0.7 | V | ||
| VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 1A, IO to GND | 32 | V | ||
| IPP = 5A, IO to GND | 36 | V | ||||
| IPP = 9A, IO to GND | 39 | V | ||||
| IPP = 9A, GND to IO | 4 | V | ||||
| TLP clamping voltage, tp = 100ns | IPP = 16A, IO to GND | 33 | V | |||
| IPP =16A, GND to IO | 3 | V | ||||
| CL | Line capacitance | VIO = 0V; ƒ = 1MHz, IO to GND | 12 | pF | ||