SLVSH43C July   2023  – May 2025 TSD03 , TSD05 , TSD12 , TSD15 , TSD18 , TSD24 , TSD36

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings - JEDEC Specification
    3. 5.3  ESD Ratings - IEC Specification
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics - TSD03
    7. 5.7  Electrical Characteristics - TSD05
    8. 5.8  Electrical Characteristics - TSD12
    9. 5.9  Electrical Characteristics - TSD15
    10. 5.10 Electrical Characteristics - TSD18
    11. 5.11 Electrical Characteristics - TSD24
    12. 5.12 Electrical Characteristics - TSD36
    13. 5.13 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information
    1. 9.1 Tape and Reel Information
    2. 9.2 Mechanical Data

Electrical Characteristics - TSD12

At TA=25℃ (unless otherwise noted) (1)
PARAMETER TEST CONDITION MIN TYP MAX UNIT
VRWM Reverse stand-off voltage IIO <50nA, across operating temperature range 12 V
VBR Breakdown voltage IIO = 10mA, IO to GND 12.7 V
ILEAK Reverse leakage current VIO = 12V, IO to GND 2 20 nA
VFWD Forward voltage IIO = 1mA,  GND to IO 0.7 V
VCLAMP Surge clamping voltage, t= 8/20µs (2) IPP = 1A, IO to GND 18 V
IPP = 5A, IO to GND 19 V
IPP = 18A, IO to GND 23 V
IPP = 18A, GND to IO 8 V
TLP clamping voltage, t= 100ns IPP = 16A, IO to GND 17 V
IPP =16A, GND to IO 3 V
CL Line capacitance VIO = 0V;  ƒ = 1MHz, IO to GND 12 pF
Typical parameters are measured at 25°C
Nonrepetitive current pulse 8 to 20µs exponentially decaying waveform according to IEC 61000-4-5