SLVSH43C July 2023 – May 2025 TSD03 , TSD05 , TSD12 , TSD15 , TSD18 , TSD24 , TSD36
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO < 50nA, across operating temperature range | 3.6 | V | ||
| VBR | Breakdown voltage | IIO = 1mA, IO to GND | 4.5 | V | ||
| ILEAK | Reverse leakage current | VIO = 3.6V, IO to GND | 5 | 50 | nA | |
| VFWD | Forward voltage | IIO = 1mA, GND to IO | 0.8 | V | ||
| VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 12A, IO to GND | 6.3 | V | ||
| IPP = 25A, IO to GND | 7.7 | V | ||||
| IPP = 12A, GND to IO | 3 | V | ||||
| IPP = 25A, GND to IO | 4.9 | V | ||||
| TLP clamping voltage, tp = 100ns | IPP = 16A, IO to GND | 6.5 | V | |||
| IPP = 16A, GND to IO | 3.4 | V | ||||
| CL | Line capacitance | VIO = 0V, Vp-p = 30mV, f = 1MHz, IO to GND | 4.5 | pF | ||