SLVSH58B November 2024 – January 2025 DRV81004-Q1
PRODUCTION DATA
VDD = 3 V to 5.5 V, VM = 4 V to 40 V, TJ = -40 °C to +150 °C (unless otherwise noted)
Typical values: VDD = 5 V, VM = 13.5 V, TJ = 25 °C
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
POWER SUPPLY (VM, VDD) | |||||||
VM_OP | VM minimum operating voltage | ENx = 1b, from UVRVM = 1b to VDS ≤ 1 V, RL = 50 Ω | 4 | V | |||
| VDD_OP | VDD Operating voltage | fSCLK = 5 MHz | 3 | 5.5 | V | ||
VMDIFF | Voltage difference between VM and VDD | 200 | mV | ||||
IVM_SLEEP | Analog supply current in sleep mode | nSLEEP, IN0, IN1 floating, nSCS = VDD | TJ ≤ 85 °C | 0.7 | 2 | μA | |
| TJ = 150 °C | 1 | 4 | |||||
IVDD_SLEEP | Logic supply current in sleep mode | nSLEEP, IN0, IN1 floating, nSCS = VDD | TJ ≤ 85 °C | 0.2 | 0.7 | μA | |
| TJ = 150 °C | 0.4 | 3 | |||||
ISLEEP | Overall current consumption in Sleep mode | nSLEEP, IN0, IN1 floating, nSCS = VDD | TJ ≤ 85 °C | 0.9 | 2.7 | μA | |
| TJ = 150 °C | 1.4 | 7 | μA | ||||
IVM_IDLE | Analog supply current in Idle mode | nSLEEP = logic high, IN0, IN1 floating, fSCLK = 0 MHz, ACT = 0b, ENx = 0b, IOLx = 0b, nSCS = VDD | 0.9 | 1.5 | mA | ||
| COR mode, VM ≤ VDD - 1 V | 0.12 | 0.2 | mA | ||||
| IVDD_IDLE | Logic supply current in Idle mode | nSLEEP = logic high, IN0, IN1 floating, fSCLK = 0 MHz, ACT = 0b, ENx = 0b, nSCS = VDD | 0.02 | 0.1 | mA | ||
| COR mode, VM ≤ VDD - 1 V | 0.8 | 1.4 | |||||
| IIDLE | Overall current consumption in Idle mode | nSLEEP = logic high, IN0, IN1 floating, fSCLK = 0 MHz, ACT = 0b, ENx = 0b, IOLx = 0b, nSCS = VDD | 0.92 | 1.6 | mA | ||
IVM_ACT | Analog supply current in Active mode | nSLEEP = logic high, IN0, IN1 floating, fSCLK = 0 MHz, ACT = 1b, IOLx = 0b, nSCS = VDD | 1.3 | 2 | mA | ||
| COR mode, VM ≤ VDD - 1 V | 0.1 | 0.2 | mA | ||||
| IVDD_ACT | Logic supply current in Active mode | nSLEEP = logic high, IN0, IN1 floating, fSCLK = 0 MHz, ACT = 1b, nSCS = VDD | 0.05 | 0.2 | mA | ||
| COR mode, VM ≤ VDD - 1 V | 1.25 | 2 | mA | ||||
| IACT | Overall current consumption in Active mode | nSLEEP = logic high, IN0, IN1 floating, fSCLK = 0 MHz, ACT = 1b, IOLx = 0b, nSCS = VDD | 1.35 | 2.2 | mA | ||
tS2I | Sleep to Idle delay | 200 | 300 | μs | |||
tI2S | Idle to Sleep delay | 100 | 150 | μs | |||
tI2A | Idle to Active delay | 100 | 150 | μs | |||
tA2I | Active to Idle delay | 100 | 150 | μs | |||
tS2LH | Sleep to Limp Home delay | 300 + tON | 450 + tON | μs | |||
tLH2S | Limp Home to Sleep delay | 200 + tOFF | 300 + tOFF | μs | |||
tLH2A | Limp Home to Active delay | 50 | 100 | μs | |||
tA2LH | Active to Limp Home delay | 60 | 100 | μs | |||
tA2S | Active to Sleep delay | 50 | 100 | μs | |||
CONTROL AND SPI INPUTS (nSLEEP, IN0, IN1, nSCS, SCLK, SDI) | |||||||
VIL | Input logic low voltage | 0 | 0.8 | V | |||
VIH | Input logic high voltage (nSLEEP, IN0, IN1) | 2 | 5.5 | V | |||
| VIH_SPI | Input logic high voltage (nSCS, SCLK, SDI) | 2 | VDD | V | |||
IIL | Input logic low current (all pins except nSCS) | VI = 0.8 V | 8 | 12 | 16 | μA | |
IIH | Input logic high current (all pins except nSCS) | VI = 2 V | 20 | 30 | 40 | μA | |
| IIL_nSCS | nSCS input logic low current | VnSCS = 0.8 V, VDD = 5 V | 20 | 60 | 90 | μA | |
IIH_nSCS | nSCS input logic high current | VnSCS = 2 V, VDD = 5 V | 7 | 45 | 60 | μA | |
PUSH-PULL OUTPUT (SDO) | |||||||
VSDO_L | Output logic low voltage | ISDO = -1.5 mA | 0 | 0.4 | V | ||
VSDO_H | Output logic high voltage | ISDO = 1.5 mA | VDD - 0.4 | VDD | V | ||
ISDO_OFF | SDO tristate leakage current | VnSCS = VDD, VSDO = 0 V or VDD | -0.5 | 0.5 | μA | ||
POWER STAGE | |||||||
RDS(ON) | ON resistance | TJ = 25 °C | 0.4 | 0.7 | 0.9 | Ω | |
| TJ = 150 °C, IL = IL_EAR = 220 mA | 0.5 | 1 | 1.4 | ||||
IL_NOM | Nominal load current (all channels active) | TA = 85 °C, TJ ≤ 150 °C | 470 | 500 | mA | ||
| TA = 105 °C, TJ ≤ 150 °C | 370 | 500 | mA | ||||
IL_EAR | Load current for maximum energy dissipation - repetitive (all channels active) | TA = 85 °C, TJ ≤ 150 °C | 220 | mA | |||
EAR | Maximum energy dissipation repetitive pulses- 2*IL_EAR (two channels in parallel) | TJ(0) = 85 °C, IL(0) = 2*IL_EAR, 2*106 cycles, PAR = 1b for affected channels | 15 | mJ | |||
| VDS_OP | Power stage voltage drop at low battery | RL = 50 Ω supplied by VM = 4 V | 0.05 | 0.25 | V | ||
| VDS_CL | Drain to Source Output clamping voltage | IL = 20 mA | 42 | 46 | 50 | V | |
| IL_OFF | Output leakage current (each channel) | VIN = 0 V or floating, VDS = 28 V, ENx = 0b | TJ ≤ 85 °C | 0.15 | 0.3 | μA | |
| TJ = 150 °C | 0.5 | 2 | μA | ||||
| tDLY_ON | Turn-ON delay (from INx pin or bit to VOUT = 90% VM) | RL = 50 Ω, VM = 13.5 V, Active mode or Limp Home mode | 2 | 5.5 | 9 | μs | |
| tDLY_OFF | Turn-OFF delay (from INx pin or bit to VOUT = 10% VM) | RL = 50 Ω, VM = 13.5 V, Active mode or Limp Home mode | 3 | 6 | 11 | μs | |
| tON | Turn-ON time (from INx pin or bit to VOUT = 10% VM) | RL = 50 Ω, VM = 13.5 V, Active mode or Limp Home mode | 10 | 16 | 22 | μs | |
| tOFF | Turn-OFF time (from INx pin or bit to VOUT = 90% VM) | RL = 50 Ω, VM = 13.5 V, Active mode or Limp Home mode | 13 | 17 | 24 | μs | |
| tON - tOFF | Turn-ON/OFF matching | RL = 50 Ω, VM = 13.5 V, Active mode or Limp Home mode | -10 | 0 | 10 | μs | |
| SRON | Turn-ON slew rate, VDS = 70% to 30% VM | RL = 50 Ω, VM = 13.5 V, Active mode or Limp Home mode | 0.8 | 1.2 | 1.6 | V/μs | |
| SROFF | Turn-OFF slew rate, VDS = 30% to 70% VM | RL = 50 Ω, VM = 13.5 V, Active mode or Limp Home mode | 0.8 | 1.2 | 1.6 | V/μs | |
| tSYNC | Internal reference frequency synchronization time | 7 | 10 | μs | |||
PROTECTION | |||||||
| VM_UVLO_F | VM undervoltage shutdown (falling) | ENx = ON, from VDS ≤ 1 V to UVRVM = 1b, RL = 50 Ω | 2.64 | 2.73 | 2.82 | V | |
| VM_UVLO_R | VM undervoltage shutdown (rising) | 2.77 | 2.86 | 2.95 | V | ||
| VDD_UVLO | VDD undervoltage shutdown | VSDI = VSCLK = VnSCS = 0 V, SDO from low to Hi-Z | 2.5 | 2.6 | 2.7 | V | |
VDD_HYS | VDD undervoltage shutdown hysteresis | 100 | 120 | 160 | mV | ||
IL_OCP0 | Overcurrent protection threshold, OCP = 0b | TJ = -40 °C | 1.4 | 1.65 | 2.1 | A | |
| TJ = 25 °C | 1.3 | 1.55 | 1.9 | A | |||
| TJ = 150 °C | 1.1 | 1.35 | 1.7 | A | |||
| IL_OCP1 | Overcurrent protection threshold, OCP = 0b | TJ = -40 °C | 0.7 | 0.9 | 1.2 | A | |
| TJ = 25 °C | 0.65 | 0.85 | 1.05 | A | |||
| TJ = 150 °C | 0.6 | 0.75 | 0.9 | A | |||
| IL_OCP0 | Overcurrent protection threshold, OCP = 1b | TJ = -40 °C | 1.9 | 2.25 | 3 | A | |
| TJ = 25 °C | 1.8 | 2.1 | 2.7 | A | |||
| TJ = 150 °C | 1.4 | 1.8 | 2.3 | A | |||
| IL_OCP1 | Overcurrent protection threshold, OCP = 1b | TJ = -40 °C | 1.3 | 1.55 | 2 | A | |
| TJ = 25 °C | 1.2 | 1.45 | 1.8 | A | |||
| TJ = 150 °C | 1.1 | 1.3 | 1.6 | A | |||
| tOCPIN | Overcurrent threshold switch delay time | 80 | 170 | 260 | μs | ||
| tOFF_OCP | Overcurrent shut-down delay time | 1.5 | 3.5 | 6 | μs | ||
TOTW | Overtemperature warning | 120 | 140 | 160 | °C | ||
THYS_OTW | Overtemperature warning hysteresis | 12 | °C | ||||
TTSD | Thermal shut-down temperature | 150 | 175 | 200 | °C | ||
| VM_AZ | Over voltage protection | IVM = 10 mA, Sleep mode | 44 | 48 | 50 | V | |
| VDS_REV | Drain Source diode during reverse polarity | IL = -10 mA, Sleep mode | TJ = 25 °C | 670 | mV | ||
| TJ = 150 °C | 530 | mV | |||||
| tRETRY0_LH | Restart time in Limp Home mode | 7 | 10 | 13 | ms | ||
| tRETRY1_LH | Restart time in Limp Home mode | 14 | 20 | 26 | ms | ||
| tRETRY2_LH | Restart time in Limp Home mode | 28 | 40 | 52 | ms | ||
| tRETRY3_LH | Restart time in Limp Home mode | 56 | 80 | 104 | ms | ||
| tOSM | Output Status Monitor comparator settling time | 20 | μs | ||||
| VDS_OL | Output Status Monitor threshold voltage | 3 | 3.3 | 3.6 | V | ||
| IOL | Output diagnosis current | VDS = 3.3 V, VM = 5 V to 18 V | 20 | 75 | 110 | μA | |
| IOL | Output diagnosis current | VDS = 3.3 V, VM = 13.5 V | 60 | 75 | 85 | μA | |
| ROL | Open Load equivalent resistance | VM = 5 V to 40 V | 45 | 190 | kΩ | ||