SLVSH58B November 2024 – January 2025 DRV81004-Q1
PRODUCTION DATA
Between VM_UVLO and VM_OP the undervoltage mechanism is triggered. If the device is operating and the supply voltage drops below the undervoltage threshold VM_UVLO, the logic sets the bit UVRVM to 1b. As soon as the supply voltage VM is above the minimum voltage operating threshold VM_OP, the bit UVRVM is set to 0b after the first Standard Diagnosis readout. Undervoltage condition on VM influences the status of the channels, as described in Section 6.3.2. Figure 6-9 shows the undervoltage behavior.