SLVSH61D March   2025  – September 2026 TPS7H4102-SEP , TPS7H4104-SEP , TPS7H4104-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Quality Conformance Inspection
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 VIN and Power VIN Pins (VIN and PVIN)
      2. 8.3.2 Voltage Reference
      3. 8.3.3 Setting VOUTx
        1. 8.3.3.1 VOUTx with Error
        2. 8.3.3.2 Minimum Output Voltage
        3. 8.3.3.3 Maximum Output Voltage
      4. 8.3.4 Enable and EN_SEQ
        1. 8.3.4.1 ENx and External UVLO
        2. 8.3.4.2 Sequence UP/DOWN (EN_SEQ)
      5. 8.3.5 Power Good (PWRGDx)
      6. 8.3.6 Adjustable Switching Frequency, Synchronization (SYNC) and Relative Phase Shift
        1. 8.3.6.1 Internal Clock Mode
        2. 8.3.6.2 External Clock Mode and Switchover
        3. 8.3.6.3 Relative Phase Shift
      7. 8.3.7 Turn-On Behavior
        1. 8.3.7.1 Pulse Skipping During Start-up
        2. 8.3.7.2 Soft-Start (SS_TRx)
        3. 8.3.7.3 Safe Start-up Into Pre-biased Outputs
        4. 8.3.7.4 Tracking and Sequencing (SS_TRx)
      8. 8.3.8 Protection Modes
        1. 8.3.8.1 Overcurrent Protection
          1. 8.3.8.1.1 High-Side Cycle by Cycle Overcurrent Protection (IOC_HSx)
          2. 8.3.8.1.2 Low-Side Sourcing Overcurrent Protection (IOC_LS_SOURCINGx)
          3. 8.3.8.1.3 COMPx Clamp Shutdown (COMPxCLAMP)
          4. 8.3.8.1.4 Low-Side Overcurrent Sourcing and Sinking Protection
        2. 8.3.8.2 Output Overvoltage Protection (OVP)
        3. 8.3.8.3 Thermal Shutdown
      9. 8.3.9 Error Amplifier and Loop Response
        1. 8.3.9.1 Error Amplifier
        2. 8.3.9.2 Power Stage Transconductance
        3. 8.3.9.3 Slope Compensation
        4. 8.3.9.4 Frequency Compensation
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Operating Frequency
        2. 9.2.2.2 Output Inductor Selection
        3. 9.2.2.3 Output Capacitor Selection
        4. 9.2.2.4 Input Capacitor Selection
        5. 9.2.2.5 Soft-Start Capacitor Selection
        6. 9.2.2.6 Undervoltage Lockout (UVLO) Set Point
        7. 9.2.2.7 Output Voltage Feedback Resistor Selection
        8. 9.2.2.8 Slope Compensation Requirements
        9. 9.2.2.9 Compensation Component Selection
      3. 9.2.3 Application Curves
    3. 9.3 Parallel Operation
      1. 9.3.1 Input and Output Capacitance Reduction
        1. 9.3.1.1 Output Capacitance Reduction
        2. 9.3.1.2 Input Capacitance Reduction
    4. 9.4 Termination Guidelines for Unused Channels
    5. 9.5 Power Supply Recommendations
    6. 9.6 Layout
      1. 9.6.1 Layout Guidelines
      2. 9.6.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Output Capacitor Selection

There are several considerations in determining the value of the output capacitor. The selection of the output capacitor is driven by:

  1. The desired output voltage ripple, driven by the natural switching action of the power stage.
  2. The allowable voltage deviation due to a large, abrupt change in load current (load step).

Select the output capacitance based on the more stringent of these two criteria (refer to Equation 33). When selecting the capacitors, take care to select capacitors with a sufficient voltage rating, temperature rating, and consideration of any effective capacitance changes due to DC bias effects. Of importance is the note that the value of the output capacitor directly influences the modulator pole of the converter frequency response, as described in Section 9.2.2.9.

Equation 33. C O U T x F ≥ m a x C O U T x _ L O A D _ S T E P F , C O U T x _ R I P P L E F

The first criteria to consider is the desired response to a load step. This generally occurs when the regulator is temporarily not able to supply sufficient output current during a large, fast increase in the current needs of the load. This can occur during a transition from no load to full load due to dynamic loads such as processors. The output capacitor must be sized to supply the extra current to the load until the control loop responds to the load change. Equation 34 shows the minimum output capacitance, from the electrical point of view, necessary to accomplish this. This is a first order approximation and does not take into consideration the ESR and ESL of the output capacitor. For ceramic capacitors, the ESR is usually small enough to ignore in this calculation. However, for space applications and large capacitance values, tantalum capacitors are typically used, which have a certain ESR value to take into consideration.

Equation 34. C O U T x _ L O A D _ S T E P F = 2 × ∆ I O U T x ( A ) f S W ( H z ) × ∆ V O U T x _ L O A D _ S T E P ( V )

Where:

  • ΔIOUTx is the worst-case change in load current (load step) in the application in Amps (A). In this case, design for a full-load step of 3A/phase.
  • fSW is the switching frequency of the converter in Hertz. In this case the selected switching frequency is 500kHz.
  • ΔVOUTx_LOAD_STEP is the allowed change in the output voltage due to the load step. In this case the target is to stay below a 3.5% change in the nominal output voltage.

The next criteria is to calculate the required capacitance to meet the output voltage ripple requirements using Equation 35. In this design, the maximum desired output voltage ripple is less than 0.8% of VOUTx.

Equation 35. C O U T x _ R I P P L E F = ∆ i L x ( A ) 8 × f S W ( H z ) × ∆ V O U T x _ R I P P L E ( V )

Where:

  1. ΔiLx is the ripple current in Amps (A). Refer to Table 9-3 for the values for each channel.
  2. fSW is the switching frequency of the converter in Hertz. In this case the selected switching frequency is 500kHz.
  3. ΔVOUTx_RIPPLE is the target output voltage ripple due to the switching nature of the converter. In this design the target is to be less than 0.8% of the nominal output voltage.

Finally, consider the ESR of the capacitor when meeting the output voltage ripple. Calculate the upper bound for the ESR using Equation 36. Output Capacitor Design Calculations shows the results for each channel.

Equation 36. E S Rx ≤ ∆ V O U T x _ R I P P L E ( V ) ∆ i L x ( A )
Table 9-4 Output Capacitor Design Calculations
VOUTx (V) COUTx_LOAD_STEP (μF) COUTx_RIPPLE (μF) MAXIMUM ESR (mΩ)
0.8 428.57 29.67 8.43
1.2 285.71 27.15 9.21
1.5 228.57 25.25 9.90
1.8 190.48 19.11 13.08

Factor in additional capacitance deratings for aging, temperature, and DC bias, which increases the minimum required output capacitance value. Capacitors generally have limits to the amount of ripple current capacitors can handle without failing or producing excess heat. The selected bank of output capacitors must handle the ripple current calculated using Equation 30. Table 9-2 shows the selected inductor and nominal output voltage the ripple current for each case.

For this specific design, taking into consideration all of the above requirements, a 470μF T55 Tantalum capacitors is selected for each channel. The selected capacitor have a maximum ESR of 7mΩ, and a maximum RMS current rating of 5.66A. Additionally, a 0.1μF ceramic capacitor is added in parallel for high-frequency filtering. This results in a total capacitance of 470.1μF. Using Equation 37, calculate the expected ripple voltage at each channel; Table 9-5 shows the results.

Equation 37. ∆ V O U Tx _ R I P P L E = ∆ i L x ( A ) 8 × f S W ( H z ) × C O U T x ( F ) + E S R ( Ω ) × ∆ i L x ( A )
Table 9-5 Expected Output Voltage Ripple
VOUTx (V) ΔVOUTx_RIPPLE (mV) ΔVOUTx_RIPPLE IN % OF VOUTx
0.8 5.72 0.72
1.2 7.85 0.65
1.5 9.13 0.61
1.8 8.29 0.46