SLVSHC5B November   2023  – July 2024 TPS548D26

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Internal VCC LDO and Using an External Bias on the VCC and VDRV Pin
      2. 6.3.2  Input Undervoltage Lockout (UVLO)
        1. 6.3.2.1 Fixed VCC_OK UVLO
        2. 6.3.2.2 Fixed VDRV UVLO
        3. 6.3.2.3 Fixed PVIN UVLO
        4. 6.3.2.4 Enable
      3. 6.3.3  Set the Output Voltage
      4. 6.3.4  Differential Remote Sense and Feedback Divider
      5. 6.3.5  Start-Up and Shutdown
      6. 6.3.6  Loop Compensation
      7. 6.3.7  Set Switching Frequency and Operation Mode
      8. 6.3.8  Switching Node (SW)
      9. 6.3.9  Overcurrent Limit and Low-side Current Sense
      10. 6.3.10 Negative Overcurrent Limit
      11. 6.3.11 Zero-Crossing Detection
      12. 6.3.12 Input Overvoltage Protection
      13. 6.3.13 Output Undervoltage and Overvoltage Protection
      14. 6.3.14 Overtemperature Protection
      15. 6.3.15 Power Good
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 Auto-Skip Eco-mode Light Load Operation
      3. 6.4.3 Powering the Device From a 12-V Bus
      4. 6.4.4 Powering the Device From a Split-Rail Configuration
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Application
      2. 7.2.2 Design Requirements
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1 Inductor Selection
        2. 7.2.3.2 Input Capacitor Selection
        3. 7.2.3.3 Output Capacitor Selection
        4. 7.2.3.4 VCC and VRDV Bypass Capacitor
        5. 7.2.3.5 BOOT Capacitor Selection
        6. 7.2.3.6 PG Pullup Resistor Selection
      4. 7.2.4 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
        1. 7.4.2.1 Thermal Performance on TPS548D26 Evaluation Board
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Set Switching Frequency and Operation Mode

TPS548D26 device provides programmable operation mode including the forced CCM operation for tight output voltage ripple and auto-skipping Eco-mode for high light-load efficiency. The TPS548D26 device allows users to select the switching frequency and operation mode through the pin strap detection on MODE pin. Table 6-3 lists the resistor values for the switching frequency and operation mode selections. TI recommends ±1% tolerance resistors with a typical temperature coefficient of ±100 ppm/°C.

The FCCM bit is set during initial power-on and latched after the power conversion is enabled (EN=high). While the device is enabled, a write to FCCM bit is acknowledged but the operation mode does not change until an EN toggle happens.

Table 6-2 MODE Pin Strap for Switching Frequency and Operation MODE
MODE Pin to AGND Resistor (kΩ)Switching Frequency (kHz)Operation Mode
0600FCCM
1.50800
2.491000
3.481200
10.5600Auto-skipping Eco-mode (DCM)
12.1800
141000
16.21200
Floating800FCCM
Note: The pin strap detection happens at the first stage of power-up sequence. After the detection finishes, the detection results are latched in and do not change during the following operation. If a new selection is desired, toggling VCC (or AVIN) is required. Toggling the EN pin does not affect the pin strap detection results.