SLVSHC5B November   2023  – July 2024 TPS548D26

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Internal VCC LDO and Using an External Bias on the VCC and VDRV Pin
      2. 6.3.2  Input Undervoltage Lockout (UVLO)
        1. 6.3.2.1 Fixed VCC_OK UVLO
        2. 6.3.2.2 Fixed VDRV UVLO
        3. 6.3.2.3 Fixed PVIN UVLO
        4. 6.3.2.4 Enable
      3. 6.3.3  Set the Output Voltage
      4. 6.3.4  Differential Remote Sense and Feedback Divider
      5. 6.3.5  Start-Up and Shutdown
      6. 6.3.6  Loop Compensation
      7. 6.3.7  Set Switching Frequency and Operation Mode
      8. 6.3.8  Switching Node (SW)
      9. 6.3.9  Overcurrent Limit and Low-side Current Sense
      10. 6.3.10 Negative Overcurrent Limit
      11. 6.3.11 Zero-Crossing Detection
      12. 6.3.12 Input Overvoltage Protection
      13. 6.3.13 Output Undervoltage and Overvoltage Protection
      14. 6.3.14 Overtemperature Protection
      15. 6.3.15 Power Good
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 Auto-Skip Eco-mode Light Load Operation
      3. 6.4.3 Powering the Device From a 12-V Bus
      4. 6.4.4 Powering the Device From a Split-Rail Configuration
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Application
      2. 7.2.2 Design Requirements
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1 Inductor Selection
        2. 7.2.3.2 Input Capacitor Selection
        3. 7.2.3.3 Output Capacitor Selection
        4. 7.2.3.4 VCC and VRDV Bypass Capacitor
        5. 7.2.3.5 BOOT Capacitor Selection
        6. 7.2.3.6 PG Pullup Resistor Selection
      4. 7.2.4 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
        1. 7.4.2.1 Thermal Performance on TPS548D26 Evaluation Board
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Powering the Device From a Split-Rail Configuration

When an external bias that is at a different level from the main VIN bus is applied to the VDRV pin, the device can be configured to split rail by using both the main VIN bus and the VDRV bias. Connecting a valid bias rail to the VDRV pin overrides the internal VCC LDO, saving power loss on that linear regulator. This configuration helps improve overall system-level efficiency but requires a valid VCC bias. A 5.0-V rail is the common choice for the VDRV bias. With a stable VDRV bias, the VIN input range under this configuration can be as low as 2.7 V and up to 16 V.

The noise of the external bias affects the internal analog circuitry. To make sure of a proper operation, a clean, low-noise external bias, and a local decoupling capacitor from the VDRV pin to PGND pin are required. Figure 6-2 shows an example for this split rail configuration.

The VDRV external bias current during nominal operation varies with the bias voltage level and the switching frequency. For example, by setting the device to skip mode, the VDRV pin draws less and less current from the external bias when the switching frequency decreases under light load condition. The typical VDRV external bias current under FCCM operation is listed in the Electrical Characteristics table to help the user prepare the capacity of the external bias.

Under split rail configuration, PVIN, VDRV bias, and EN are the signals to enable the part. For the start-up sequence, TI recommends that the external bias is applied on the VDRV pin earlier than PVIN rail. A practical start-up sequence example is the external 5-V bias is applied first, then the 12-V bus is applied on PVIN, and then EN signal goes high.

TPS548D26 Split-Rail Configuration With External VCC
                    BiasFigure 6-2 Split-Rail Configuration With External VCC Bias