SLVSHC5B November 2023 – July 2024 TPS548D26
PRODUCTION DATA
The following figures are thermal results captured on the TPS548D26 evaluation board with PVIN = 12V, VOUT = 1.1V conditions.
Figure 7-18 Thermal Characteristics, 600kHz FCCM, Internal
LDO, 40A Load
Figure 7-19 Thermal Characteristics, 600kHz FCCM, External
5V Bias, 40A Load