SLVSHC5B November 2023 – July 2024 TPS548D26
PRODUCTION DATA
The TPS548D26 device is highly integrated buck converter. The device uses D-CAP+ control topology for fast transient response, and accurate load and line regulation. The device is well-designed for space-constrained applications such as data center applications, hardware accelerator, server and cloud computing POLs. The device is easy to use and requires only a few external components.
The TPS548D26 has low RDSON and supported external 5-V bias to provide high efficiency up to 40 A of continuous current operation. The device has true differential remote sense through VOSNS and GOSNS pins, and an accurate ±1%, with 0.6-V reference over the full operating junction temperature range. The device uses selectable pin strap internal loop compensation. There is no external compensation required. The device provides flexibility to select skip-mode or FCCM operation and programmable soft-start time. The device supports overcurrent, overvoltage, undervoltage, and overtemperature protections TPS548D26 is a lead-free device. The device is fully RoHS compliant without exemption.