SLVSHM2B March 2025 – October 2026 TPS2HC120-Q1
PRODUCTION DATA
The FLT pin is used to monitor the fault condition among all the channels. When a fault condition (except open load and short-to-battery faults) occurs on any channel, the FLT pin is pulled down to GND. A 3.3V or 5V external pullup is required to match the supply level of the microcontroller. The FLT pin reports faults as long as the device is not in the SLEEP or LOW POWER MODE. For open load and short-to-battery faults, FLT goes low only if the selected channel has the fault.
After the FLT report, the microcontroller can check and identify the channel in fault status by multiplexed current sensing. The SNS pin also works as a fault report with an internal pullup voltage, VSNSFH if DIAG_EN is high.