SLVSHM2B March 2025 – October 2026 TPS2HC120-Q1
PRODUCTION DATA
The DIAGNOSTIC state is when the device is outputting diagnostics on the SNS and FLT pins. This state occurs when the device is in any previous state and the DIAG_EN pin goes high. The off-state diagnostics are comprised of open load detection in off-state and short-to-battery detection. The SNS pin only outputs a fault for the channel associated to the SEL pin value. From the DIAGNOSTIC state, the device transfers into the ACTIVE state if the DIAG_EN pin goes back low and any channel is on, or into the STANDBY DELAY state if all channels are off.