SLVSHM2B March 2025 – October 2026 TPS2HC120-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Maximum continuous supply voltage, VBB | 28 | V | ||
| Load dump voltage, VLD | ISO16750-2:2010(E) | 35 | V | |
| Reverse Polarity Voltage | Maximum duration of 3 minutes and with the application circuit | –18 | V | |
| Enable pin current, IENx | –0.5 | 20 | mA | |
| Enable pin voltage, VENx | –1.5 | 5.5 | V | |
| Diagnostic Enable pin current, IDIAG_EN | –0.5 | 20 | mA | |
| Diagnostic Enable pin voltage, VDIAG_EN | -1.5 | 5.5 | V | |
| Sense pin current, ISNS | –150 | 10 | mA | |
| Sense pin voltage, VSNS | –1.5 | 5.5 | V | |
| SEL pin current, ISEL | –0.5 | 20 | mA | |
| SEL pin voltage,VSEL | –1.5 | 5.5 | V | |
| FLT pin current, IFLT | -30 | 2.5 | mA | |
| FLT pin voltage, VFLT | –0.3 | 5.5 | V | |
| LPM pin current, ILPM | -30 | 2.5 | mA | |
| LPM pin voltage, VLPM | –0.3 | 5.5 | V | |
| ILIM pin current, IILIM | ILIM pin current, IILIM | –0.5 | 20 | mA |
| ILIM pin voltage, VILIM | ILIM pin voltage, VILIM | –1.5 | 5.5 | V |
| Reverse ground current, IGND | VBB < 0 V | –50 | mA | |
| Maximum Energy Dissipation, single Pulse, EAS | Singe pulse, LOUT = 5.5 mH, TJ,start = 125°C, VBB = 24V, IOUT = 1.5A |
16(2) | mJ | |
| Maximum Energy Dissipation, repetitive Pulse, EAR | Repetitive pulse, LOUT = 5.5 mH, TJ,start = 125°C, VBB = 24V, IOUT = 1.5A, 1M cycles | 5.6(2) | mJ | |
| Maximum junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |