SLVSHM2B March 2025 – October 2026 TPS2HC120-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT VOLTAGE AND CURRENT | |||||||
| VUVLOR | VBB undervoltage lockout rising | Measured with respect to the GND pin of the device | 3.2 | 3.6 | 4.0 | V | |
| VUVLOF | VBB undervoltage lockout falling | 2.5 | 2.75 | 3.0 | V | ||
| VClamp | VDS clamp voltage | TJ = 25°C | 35 | 43 | V | ||
| TJ = –40°C to 150°C | 34 | 45 | V | ||||
| VOUTClamp | VOUT clamp voltage | TJ = –40°C to 150°C | -31 | -23 | V | ||
| IQ | Quiescent current all channels enabled | VBB ≤ 28V, VEN = 5V, VDIAG_EN = 5V, IOUTx = 0A | 2.8 | 4.6 | mA | ||
| IQ_DIAG_DIS | Quiescent current channel enabled diagnostic disabled | VBB ≤ 28V, VEN = 5V, VDIAG_EN = 0V, IOUTx = 0A | 3.8 | 4.3 | mA | ||
| ISB | Current consumption in standby mode | VBB ≤ 18V, ISNS = 0mA, VENx = 0V, VDIAG_EN = 5V, VOUT = 0V | 3.8 | 4.6 | mA | ||
| tSTBY | Delay time to remain in standby mode before entering sleep mode(1) | VENx = VDIAG_EN = 5V to 0V | 15 | 20 | 25 | ms | |
| ISLEEP | Sleep current (total device leakage including MOSFET channels) | VBB ≤ 18V, VENx = VDIAG_EN = 0V, VOUT = 0V | TJ = 25°C |
0.5 | µA | ||
| TJ = 85°C |
1.5 | µA | |||||
| TJ = 150°C |
0.7 | 2 | µA | ||||
| IOUT(standby) | Output leakage current per channel in Standby(1) | VBB ≤ 18V, VENx = VDIAG_EN = 0V, VOUT = 0V, VOUT to GND | TJ = 25°C | 6 | µA | ||
| TJ = 150°C | 10 | µA | |||||
| IOUT(sleep) | Output leakage current per channel in Sleep | VBB ≤ 18V, VENx = VDIAG_EN = 0V, VOUT = 0V, VOUT to GND | TJ = 25°C | 0.01 | 0.1 | µA | |
| TJ = 85°C | 0.5 | µA | |||||
| TJ = 150°C | 0.2 | 1 | µA | ||||
| ILNOM | Continuous load current per channel | Both channels enabled | TJ = 85°C | 2 | A | ||
| One channel enabled | 3 | A | |||||
| RON CHARACTERISTICS | |||||||
| RON | On-resistance | 5V < VBB ≤ 28V, IOUT= 1 A | TJ = 25°C | 120 | mΩ | ||
| TJ = 150°C | 250 | ||||||
| 3V ≤ VBB ≤ 5V, IOUT =1 A | TJ = 25°C | 175 | |||||
| TJ = 150°C | 280 | ||||||
| ΔRON | Percentage difference in On-state resistance between channels(1) | 5V < VBB ≤ 28V, IOUT= 1A | TJ = –40°C to 150°C | 0.5 | 5 | % | |
| RON(REV) | On-resistance during reverse polarity | –18V ≤ VBB ≤ –6V | TJ = 25°C | 120 | mΩ | ||
| TJ = 150°C | 250 | mΩ | |||||
| VF | Drain-to-source diode voltage | VEN = 0V IOUT = –0.1A | 0.8 | 1 | V | ||
| CURRENT SENSE CHARACTERISTICS | |||||||
| KSNS | Current sense ratio IOUT / ISNS |
IOUT = 1A | 1030 | ||||
| ISNSI | Current sense current and accuracy(2) | VEN = VDIAG_EN = 5V | IOUT = 2A | 1.9 | mA | ||
| –4 | 3 | % | |||||
| IOUT = 1.5A | 1.43 | mA | |||||
| –4 | 3 | % | |||||
| IOUT = 750mA | 0.72 | mA | |||||
| –4 | 3 | % | |||||
| IOUT = 300mA | 0.29 | mA | |||||
| –5 | 5 | % | |||||
| IOUT = 100mA | 0.1 | mA | |||||
| –12 | 12 | % | |||||
| IOUT = 75mA | 0.072 | mA | |||||
| –16 | 16 | % | |||||
| IOUT = 30mA | 0.03 | mA | |||||
| –35 | 35 | % | |||||
| IOUT = 15mA | 0.014 | mA | |||||
| –50 | 50 | % | |||||
| IOUT =10mA | 0.0095 | mA | |||||
| -80 | 80 | % | |||||
| SNS CHARACTERISTICS | |||||||
| VSNSFH | VSNS fault high-level | VDIAG_EN = 5V RSNS= 1kΩ | 4.5 | 4.85 | 5.2 | V | |
| VDIAG_EN = 3.3V RSNS= 1kΩ | 3.2 | 3.55 | 3.9 | V | |||
| VDIAG_EN = VIH (1.8V) RSNS= 1kΩ | 3.2 | 3.55 | 3.9 | V | |||
| ISNSFH | ISNS fault high-level | VDIAG_EN > VIH,DIAG_EN | 4.5 | 6 | mA | ||
| ISNSleak_EN | Leakage current on SNS pin (sensing enabled) |
-11 | -0.5 | 11 | µA | ||
| ISNSleak_DIS | Leakage current on SNS pin (sensing disabled) |
-1 | -0.01 | 1 | µA | ||
| VBB_ISNS | VBB headroom needed for full current sense and fault functionality(1) | VDIAG_EN = 3.3V | Measure with respect to GND pin of device | 5 | V | ||
| VDIAG_EN = 5V | 6.5 | V | |||||
| CURRENT LIMIT CHARACTERISTICS | |||||||
| ICL | ICL setting(3) | RILIM > 87kΩ (ILIM open) | 4 | 4.7 | 5.6 | A | |
| RILIM < 1.1kΩ (ILIM short to ground) | 1.9 | 2.1 | 2.4 | ||||
| RILIM = 2.37kΩ to 2.61kΩ | 1.7 | 1.9 | 2.1 | ||||
| RILIM = 4.64kΩ to 5.11kΩ | 1.5 | 1.68 | 1.85 | ||||
| RILIM = 9.31kΩ to 10.5kΩ | 1.3 | 1.44 | 1.6 | ||||
| RILIM = 15.8kΩ to 17.3kΩ | 1.1 | 1.21 | 1.31 | ||||
| RILIM = 22.1kΩ to 24.3kΩ | 0.85 | 1 | 1.1 | ||||
| RILIM = 29.5kΩ to 32.4kΩ | 0.65 | 0.75 | 0.85 | ||||
| RILIM = 41.2kΩ to 45.9kΩ | 0.4 | 0.5 | 0.6 | ||||
| RILIM = 54.9kΩ to 60.4kΩ | 0.19 | 0.25 | 0.32 | ||||
| ICL_ENPS | Peak current enabling into permanent short(1) | TJ = –40°C to 150°C | Load = 5µH +100mΩ | 1.5 × ICL | 2 × ICL | 2.25 × ICL | A |
| ICL_LINPK | Linear Mode peak(1) | TJ = -40°C to 150°C dI/dt < 0.01 A/ms | IILIM = 0.25A to 2.1A | ICL | 1.12 × ICL | 1.4 × ICL | A |
| IOVCR | OVCR Peak current when short is applied while switch enabled(1) | TJ = -40°C to 150°C | Load = 5μH +100mΩ, RILIM = Open | 8 | 11 | 16.5 | A |
| tOVCR | OVCR reaction time when short is applied while switch enabled(1) | TJ = -40°C to 150°C | Load = 5μH +100mΩ | 0.5 | 1 | 2 | µs |
| FAULT CHARACTERISTICS | |||||||
| RPU | Open-load (OL) detection internal resistor | VEN = 0 V, VDIAG_EN = 5V | 100 | 135 | 175 | kΩ | |
| tOL | Open-load (OL) detection deglitch time | VEN = 0V, VDIAG_EN = 5V, When VBB – VOUT < VOL,off, duration longer than tOL. Open load detected. | 300 | 500 | µs | ||
| VOL,off | Open-load (OL) detection voltage | VEN = 0V, VDIAG_EN = 5V | 1 | 1.5 | V | ||
| tOL1 | OL and STB indication-time from EN falling | VEN = 5V to 0V, VDIAG_EN = 5V IOUT = 0mA, VOUT = VBB – VOL,off |
500 | µs | |||
| tOL2 | OL and STB indication-time from DIA_EN rising | VEN = 0V, VDIAG_EN = 0V to 5V IOUT = 0mA, VOUT = VBB – VOL,off |
600 | µs | |||
| TABS | Thermal shutdown for CHx(1) | 162 | 177 | 192 | °C | ||
| THYS | CHx Thermal shutdown hysteresis(1) | 30 | °C | ||||
| TREL | CHx Relative thermal shutdown | 80 | °C | ||||
| tFAULT_FLT | Fault indication-time | VDIAG_EN = 5V Time between fault and FLT asserting |
60 | µs | |||
| tFAULT_SNS | Fault indication-time | VDIAG_EN = 5V Time between fault and ISNS settling at VSNSFH |
60 | µs | |||
| tRETRY | Retry time | Time from fault shutdown until switch re-enable (thermal shutdown). | 1 | 2 | 3 | ms | |
| LOW POWER MODE | |||||||
| ILPM,enter | Load current level for entry to LPM | t > tSTBY | 83 | 110 | 137 | mA | |
| ILPM,exit | Load current level for exit of LPM | 130 | 165 | 200 | mA | ||
| RDSON,LPM | RDSON in Low Power Mode | 50mA ILOAD | 130 | mΩ | |||
| IQLPM | Quiscent current per channel in LPM with one channels enabled(1) | ILOAD = 0 mA, TJ = -40℃ to 150℃ | 33 | 60 | µA | ||
| Quiscent current per channel in LPM with all channels enabled(1) | ILOAD = 0 mA, TJ = -40℃ to 150℃ | 20 | 33 | µA | |||
| tLPM | LPM Transistion indication-time(1) | Device in LPM transistioning out time between current increase and LPM asserting |
50 | µs | |||
| tWAKE | Recovery/Exit time from LPM(1) | Device in LPM transistioning out time between wake interrupt and LPM asserting |
50 | µs | |||
| IPKLPM,SC | Short circuit threshold for immediate shut-off during LPM mode | ILIM ≤ 2.1A | 1.6×ILIM | ||||
| RILIM = OPEN | 3.6 | A | |||||
| DIGITAL INPUT PIN CHARACTERISTICS | |||||||
| VIL, DIN | Input voltage low-level | No GND Network | 0.8 | V | |||
| VIH, DIN | Input voltage high-level | No GND Network | 1.5 | V | |||
| VIHYS, DIN | Input voltage hysteresis | 100 | mV | ||||
| RPD_DIN | Internal pulldown resistor for ENx, ENx_AUX, DIAG_EN | 0.7 | 1 | 1.3 | MΩ | ||
| Internal pulldown resistor for SEL | 0.7 | 1 | 1.3 | MΩ | |||
| IIH, DIN | Input current high-level for SEL | VDINx = 5.5V | 10 | µA | |||
| Input current high-level for DIAG_EN | VDIAG_EN = 5.5V | 30 | |||||
| Input current high-level for ENx | VENx = 5.5V | 30 | |||||
| DIGITAL OUTPUT PIN CHARACTERISTICS | |||||||
| VLPM | LPM low output voltage | ILPM = 2mA | 0.4 | V | |||
| VFLT | FLT low output voltage | IFLT = 2mA | 0.4 | V | |||