SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
VOUT_COMMAND is shown in Figure 8-9 and described in Table 8-12.
Return to the Summary Table.
Write Transaction: Write Word
Read Transaction: Read Word
Data Format: ULINEAR16 0.976mV per VOUT_MODE LSB
NVM Back-up: No
Updates: On-the-fly When PMBus is used to set the regulated voltage, the commanded output voltage in volts is determined by a combination of VOUT_COMMAND, VOUT_MARGIN_HIGH, VOUT_MARGIN_LOW, and OPERATION commands. As stated in the description of the VOUT_MODE command, the VOUT_MODE step size is 0.976 mV. The range of recommended VOUT_COMMAND values is dependent upon the configured (29h) VOUT_SCALE_LOOP. The design does not limit the VOUT_COMMAND value to be within this recommended range. However, there is a max clamp on VOUT_COMMAND to 5.5V. This max clamp is not affected when doing MARGIN_HIGH. There is no min clamp for low voltages. At power up, the reset value of VOUT_COMMAND is derived from VBOOT/VOUT_SCALE_LOOP . When the rail is disabled by the mechanism programmed to ON_OFF_CONFIG or due to a fault, the value in VOUT_COMMAND is updated to VBOOT.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | VOUT_COMMAND | ||||||
| R-0h | R/W-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VOUT_COMMAND | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | RESERVED | R | 0h | Reserved |
| 12-0 | VOUT_COMMAND | R/W | 0h | Sets the output voltage target via the PMBus interface. |