SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
SYS_CFG_USER1 is shown in Figure 8-34 and described in Table 8-43.
Return to the Summary Table.
Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On-the-fly This command contains miscellaneous bits for system configuration.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | FCCM | PMB_LOCK | ADDR_CFG | RESERVED | SEL_LC_H | NRSA_L | EN_FIX_OVF |
| R-0h | R/W-Xh | R/W-Xh | R/W-Xh | R-0h | R/W-Xh | R/W-Xh | R/W-Xh |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | FCCM | R/W | X | Forced CCM operation. On reset the value will be determined by NVM.
|
| 5 | PMB_LOCK | R/W | X | This bit controls write access to the PASSKEY command. On reset the value will be determined by NVM.
|
| 4 | ADDR_CFG | R/W | X | This bit selects the PMBus device address range selected by ADR pins pinstrap, as below: On reset the value will be determined by NVM.
|
| 3 | RESERVED | R | 0h | Reserved |
| 2 | SEL_LC_H | R/W | X | This bit adjusts the control loop response and can help boost phase margin for BOMs with large output LC (LC double pole around 10-15kHz). On reset the value will be determined by NVM.
|
| 1 | NRSA_L | R/W | X | This bit selects lower values of NRSA when set to 1 and higher values of NRSA when set to 0 for some vboot voltages. Refer to table in VOUT_SCALE_LOOP. On reset the value will be determined by NVM. |
| 0 | EN_FIX_OVF | R/W | X | This bit is used to enable the fixed OV fault. On reset the value will be determined by NVM.
|