SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
| L = 0.55μH | VOUT = 3.3V | COUT = 6 × 47μF |
| VIN = 12V |
| L = 0.55μH | VOUT = 1V | COUT = 6 × 47μF |
| VCC = INT BIAS |
| L = 0.55μH | VOUT = 3.3V | COUT = 6 × 47μF |
| VIN = 12V |

| L = 0.55μH | IOUT = 0A to 10A at 1A/μs | COUT = 6 × 47μF |
| VOUT = 3.3V | CH1 = 50mV/div |

| L = 0.55μH | IOUT = 10mA | COUT = 6 × 47μF |
| VOUT = 3.3V |
Figure 9-12 Start-Up With EN| L = 0.55μH | VOUT = 3.3V | COUT = 6 × 47μF |
| VIN = 12V |
| L = 0.55μH | VOUT = 1V | COUT = 6 × 47μF |
| VCC = 3.3V EXT |
| L = 0.55μH | VOUT = 3.3V | COUT = 6 × 47μF |
| IOUT = 10A |

| L = 0.55μH | IOUT = 10A | COUT = 6 × 47μF |
| VOUT = 3.3V |
Figure 9-13 Shutdown With EN