SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
The MS2 pin selects the device output voltage configuration as well as FCCM or PFM operation based on Table 7-5. For this design, use the internal FB configuration option.
If an output voltage other than those is available in Table 7-5 is needed, the external feedback configuration allows the output voltage to be programmed by a voltage-divider resistors, R1 and R2. Connect R1 between the VOS/FB pin and the output, and connect R2 between the VOS/FB pin and GOS. The recommended R2 value is 10kΩ, but the value can also be set to another value between the range of 1kΩ to 20kΩ. Use Equation 6 to determine R1.