SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage range | Internal LDO | 4 | 16 | V | |
| VIN | Input voltage range | 3.1V ≤ VVCC External Bias ≤ 4.5V | 2.7 | 16 | V | |
| VIN | Input voltage range | VVCC ≤ 3.6V, –10°C ≤ TJ ≤ 125°C | 4 | 17 | V | |
| Pin voltage | VGOS versus VAGND | –0.1 | 0.1 | V | ||
| EN, PG | –0.1 | 5.5 | V | |||
| VVCC | External bias range | VVIN ≤ 16V | 3.1 | 4.5 | V | |
| VVCC | External bias range | 16V < VVIN ≤ 17V, –10°C ≤ TJ ≤ 125°C, | 3.1 | 3.6 | V | |
| VOUT | Output voltage range | VOUT | 0.4 | 5.5 | V | |
| IPG | Power-good sinking current | PG | 10 | mA | ||
| IOUT | Output current | SW | 12 | A | ||
| ILPEAK | Maximum peak inductor current | SW | 31 | A | ||
| TJ | Operating junction temperature | –40 | 150 | °C | ||