SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
FREQUENCY_SWITCH is shown in Figure 8-14 and described in Table 8-19.
Return to the Summary Table.
Write Transaction: Write Word
Read Transaction: Read Word
Data Format: SLINEAR11
NVM Back-up: EEPROM
Updates:On-the-fly FREQUENCY_SWITCH sets the switching frequency of the active device.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EXPONENT | RESERVED | ||||||
| R-7h | R-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | FREQUENCY_SWITCH | ||||||
| R-0h | R/W-Xh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | EXPONENT | R | 7h | Linear format twos complement exponent. Fixed exponent of 7 resulting in 128kHz LSB. |
| 10-4 | RESERVED | R | 0h | Reserved |
| 3-0 | FREQUENCY_SWITCH | R/W | X | Linear format twos complement mantissa. On reset the value will be determined by NVM. |