SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
TOFF_DELAY is shown in Figure 8-20 and described in Table 8-28.
Return to the Summary Table.
Write Transaction: Write Word
Read Transaction: Read Word
Data Format: LINEAR11
NVM Back-up: EEPROM
Updates: On-the-fly The TOFF_DELAY command sets the time, in milliseconds, from when a stop condition is received (as programmed by the ON_OFF_CONFIG command) until the device starts the soft-stop operation.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EXPONENT | RESERVED | ||||||
| R-0h | R-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TOFF_DELAY | ||||||
| R-0h | R/W-Xh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | EXPONENT | R | 0h | Linear format twos complement exponent. The exponent is not programmable, with a result of 1ms LSB. |
| 10-1 | RESERVED | R | 0h | Reserved |
| 0 | TOFF_DELAY | R/W | X | This bit selects the TOFF_DELAY time. On reset the value will be determined by NVM.
|