SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
MFR_ID is shown in Figure 8-29 and described in Table 8-38.
Return to the Summary Table.
Write Transaction: N/A
Read Transaction: Block Read
Data Format: Unsigned Binary (2 bytes)
NVM Back-up: No This Read-only Block Read command returns a single word (16 bits) with the manufacturers ID (name, abbreviation or symbol that identifies the units manufacturer). The BYTE_COUNT field in the Block Read command will be 2 (indicating 2 bytes will follow).
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ASCII for I | |||||||
| R-49h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ASCII for T | |||||||
| R-54h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | ASCII for I | R | 49h | |
| 7-0 | ASCII for T | R | 54h |