SLVSHP9 July 2026 TPS544A28
PRODUCTION DATA
VOUT_TRANSITION_RATE is shown in Figure 8-12 and described in Table 8-16.
Return to the Summary Table.
Write Transaction: Write Word
Read Transaction: Read Word
Data Format:LINEAR11
NVM Back-up: No
Updates: On-the-fly When a PMBus device receives either a VOUT_COMMAND, or OPERATION (Margin High, Margin Low, Margin Off), that causes the output voltage to change, this command sets the rate in mV/us at which the output should change voltage. This commanded rate of change does not apply when the unit is commanded to turn on or to turn off.Data Validity:
Writes to the read-only bits in the exponent and mantissa will be ignored and their value will not be updated. Every binary combination in the read/write mantissa bits is writeable and readable. However, the actual output voltage slew rate is set to the nearest supported setting. Additionally, the mantissa value restored from EEPROM is fixed for each supported setting.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EXPONENT | RESERVED | ||||||
| R-1Dh | R-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VOUT_TRANSITION_RATE | ||||||
| R-0h | R/W-1Ah | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | EXPONENT | R | 1Dh | Linear format twos complement exponent. Fixed exponent of -3 resulting in 0.125mV/us LSB. |
| 10-7 | RESERVED | R | 0h | Reserved |
| 6-0 | VOUT_TRANSITION_RATE | R/W | 1Ah | Linear format twos complement mantissa. |