SLVSI28 December 2025 TPS1HC04-Q1
PRODUCTION DATA
The table below shows some data for bulb load charging across device family at VBB = 13.5V, TA = -40°C. Only single channel is enabled for TPS2HC08-Q1 and TPS2HC16-Q1 devices.
| PART NUMBER | ILIM | BULB LOAD | CHARGING TIME (typical) | THERMAL SHUTDOWN TRIGGERED |
|---|---|---|---|---|
| TPS2HC08-Q1 | GND | 35W | <10ms | Yes |
| TPS2HC16-Q1 | GND | 27W | >10ms | Yes |
| TPS1HC04-Q1 | GND | 35W | <10ms | No |
| GND | 60W | <10ms | Yes | |
| GND | 100W | >10ms | Yes | |
| TPS1HC03-Q1 | GND | 4 x 27W (with long cable harness length) | >10ms | Yes |
| GND | 2 x 27W | <10ms | Yes | |
| GND | 35W | <10ms | No |