SLVSI28 December 2025 TPS1HC04-Q1
PRODUCTION DATA
Some applications can operate with a high frequency, low duty cycle PWM. Such applications require fast settling of the SNS output. For example, a 250Hz, 5% duty cycle PWM has an on-time of only 200µs. The microcontroller ADC can sample the SNS signal after the defined settling time. The following figures shows response time of SNS signal with EN and DIAG_EN being pulled high respectively. The fast response time of the device SNS signal easily allows current sense read by ADC in such applications.
Rise and fall times of control signals are 100ns. Control signals include: EN and DIAG_EN.