SLVSI28 December   2025 TPS1HC04-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Input Voltage Thresholds
      2. 8.3.2  Accurate Current Sense
        1. 8.3.2.1 SNS Response Time
        2. 8.3.2.2 SNS Output Filter
        3. 8.3.2.3 Multiplexing of Current Sense Across Devices
      3. 8.3.3  Overcurrent Protection
        1. 8.3.3.1 Adjustable Current Limit
          1. 8.3.3.1.1 Current Limiting With Thermal Regulation
          2. 8.3.3.1.2 Current Limiting With No Thermal Regulation
          3. 8.3.3.1.3 Current Limit Foldback
          4. 8.3.3.1.4 Current Limit Accuracy
        2. 8.3.3.2 Thermal Shutdown
          1. 8.3.3.2.1 Relative Thermal Shutdown
          2. 8.3.3.2.2 Absolute Thermal Shutdown
      4. 8.3.4  Retry Protection Mechanism From Thermal Shutdown
      5. 8.3.5  Inductive-Load Switching-Off Clamp
      6. 8.3.6  Slower Slew Rate Option
      7. 8.3.7  Capacitive Load Charging
        1. 8.3.7.1 Adjustable Current Limiting for Inrush Control
        2. 8.3.7.2 Current Limit with Thermal Regulation for Capacitive Loads
        3. 8.3.7.3 Retry Thermal Shutdown Behavior for Capacitive Loads
        4. 8.3.7.4 Impact of DC Load on Capacitive Charging Capability
        5. 8.3.7.5 Device Capability
      8. 8.3.8  Bulb Charging
        1. 8.3.8.1 Non-Thermal Regulated Mode for Bulb Loads
        2. 8.3.8.2 Thermal Management During Bulb Inrush
        3. 8.3.8.3 Device Capability
      9. 8.3.9  Fault Detection and Reporting
        1. 8.3.9.1 Diagnostic Enable Function
        2. 8.3.9.2 FLT Reporting
        3. 8.3.9.3 FLT Timings
        4. 8.3.9.4 Fault Table
      10. 8.3.10 Full Diagnostics
        1. 8.3.10.1 Open-Load Detection
          1. 8.3.10.1.1 Channel On
          2. 8.3.10.1.2 Channel Off
        2. 8.3.10.2 Short-to-Battery Detection
        3. 8.3.10.3 Reverse-Polarity and Battery Protection
      11. 8.3.11 Full Protections
        1. 8.3.11.1 UVLO Protection
        2. 8.3.11.2 Loss of GND Protection
        3. 8.3.11.3 Loss of Power Supply Protection
        4. 8.3.11.4 Reverse Current Protection
        5. 8.3.11.5 Protection for MCU I/Os
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 EMC Transient Disturbances Test
      3. 9.2.3 Transient Thermal Performance
      4. 9.2.4 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Examples
        1. 9.4.2.1 Without a GND Network
        2. 9.4.2.2 With a GND Network
      3. 9.4.3 Wettable Flank Package
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
Channel Off

Open load detection is available in the off state if DIAG_EN = Logic High. If the channel is off and a load is connected, the output voltage is pulled to ≅0V by the load. In the case of an open load, the output voltage is close to the supply voltage, VBB – VOUT < VOL. The FLT pin goes low to indicate the fault to the MCU, and the SNS pin outputs ISNSFH fault current. There is always a leakage current IOL,OFF present on the output, due to the internal logic control path or external humidity, corrosion, and so forth. Thus, the device implements an internal pullup resistor (RPU) to offset the leakage current. This pullup current must be less than the output load current to avoid false detection in the normal operation mode. To reduce the standby current, the device implements a switch and pullup resistor which is controlled by the DIAG_EN and the EN pin.

There are two settings for the open-load detection delay - 0.4ms (for P and D variants) and 2.4ms (for M and B variants). The 2.4ms open load detection delay represents the delay for the internal pullup (RPU) resistor to engage between VBB and VOUT pins. This allows user to do fast DIAG_EN sequencing (DIAG_EN high pulse < 2.4ms) when SNS pins of multiple devices are tied to common RSNS for MCU current sense reading. In this case, the open load fault will not engage for disabled devices during current sense read.

TPS1HC04-Q1 Open-Load Detection in Off-StateFigure 8-35 Open-Load Detection in Off-State
TPS1HC04-Q1 Open-load Detection Timing Characteristics
Note: Rise and fall times of control signals are 100ns. Control signals include: EN and DIAG_EN.
Figure 8-36 Open-load Detection Timing Characteristics