SLVSIH3 July 2025 TPS546B25W
PRODUCTION DATA
| CMD Address | 88h |
| Write Transaction: | N/A |
| Read Transaction: | Read Word |
| Format: | LINEAR11 |
| Phased: | Yes |
| NVM Backup: | No |
| Update Rate: | 190µs |
| Supported Range: | 4V – 20V |
The READ_VIN command returns input voltage in Volts. READ_VIN is clamped to 4V. When the sensed voltage at PVIN is less than 4V, READ_VIN will report 4.0V See Telemetry for more details.
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| EXPONENT | READ_VIN | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| READ_VIN | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:11 | EXPONENT | R | 11011b | LINEAR11 format two’s complement exponent. Fixed exponent of 7 resulting in 0.03125V LSB. |
| 10:0 | READ_VIN | R/W | 000 0000 0000b | Input voltage telemetry data. Clamped at 128d (4V) minimum and 640d (20V) maximum. |