SLVSIH3 July 2025 TPS546B25W
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VPVIN | Pin voltage | PVIN - PGND voltage range | 4 | 18 | V | |
| VVCC | Internal LDO pin voltage | Internal LDO | 4.5 | V | ||
| VVCC | External bias pin voltage | External bias voltage allowed | 4.7 | 5.3 | V | |
| VPVIN | Pin voltage | VCC biased with 4.7V to 5.3V | 2.7 | 18 | V | |
| Pin voltage with respect to PGND | VDRV | 4.5 | V | |||
| Pin voltage with respect to AGND | CNTL | 1.1 | 1.2 | V | ||
| Pin voltage with respect to AGND | PMB_CLK, PMB_DATA, SMB_ALERT | –0.1 | 1.8 | 5.25 | V | |
| Pin voltage | AGND - PGND | 0 | V | |||
| Pin voltage | AGND - GOSNS | –100 | 100 | mV | ||
| IPMB | PMBus pin sink current | PMB_CLK, PMB_DATA, SMB_ALERT | 20 | mA | ||
| IPG | Power-good sink current capability | 0 | 5 | mA | ||
| TJ | Operating junction temperature | –40 | 125 | °C | ||