SLVSIH3 July 2025 TPS546B25W
PRODUCTION DATA
The TPS546B25W device actively monitors the PVIN input voltage. When the PVIN voltage level is above the overvoltage threshold, TPS546B25W stops switching and pulls PG signal low. Two options are provided for PVIN OV rising threshold in VIN_OV_FAULT_LIMIT register while the PVIN OV falling threshold is always 13.5V.
After the PVIN overvoltage fault is triggered, the device latches off until EN pin is toggled or PVIN is reset.