SLVSIH3 July 2025 TPS546B25W
PRODUCTION DATA
| CMD Address | 04h |
| Write Transaction: | N/A |
| Read Transaction: | Read Byte |
| Format: | Unsigned Byte |
| NVM Back-up: | No |
| Updates: | On-the-fly |
The PHASE command provides the ability to read the PHASE value for a device in a multi-phase stack so the device can be accessed by the common PMBus address for the stack using the (09h) P2_PLUS_WRITE and (0Ah) P2_PLUS_READ command. The value reflects the stack position STACK_POSITION<1:0> as stored in (D6h) STACK_CONFIG - reflecting the effect of PMBus updates or setting the OVRD_STACK_POS bit in PIN_DETECT_OVERRIDE.
Return to Supported PMBus Commands.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| 0 | 0 | 0 | 0 | 0 | 0 | STACK_POSITION | |
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 1:0 | STACK_POSITION | R | 0b | See STACK_CONFIG, STACK_POSITION |