SLVSIH3 July 2025 TPS546B25W
PRODUCTION DATA
| CMD Address | 2Bh |
| Write Transaction: | Write Word |
| Read Transaction: | Read Word |
| Format: | LINEAR16, Absolute Only per VOUT_MODE |
| Phased: | No |
| Updates: | on-the-fly |
| NVM Back-up: | EEPROM or Pin Detection |
The VOUT_MIN command sets a lower limit on the output voltage the unit can command regardless of any other commands or combinations. The intent of this command is to provide a safeguard against a user accidentally setting the output voltage to a level which will render the load inoperable.
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | RW | RW | RW | RW |
| 0 | 0 | 0 | 0 | VOUT_MIN | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| VOUT_MIN | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:12 | VOUT_MIN | R | 0000b | Not used and always set to 0. |
| 11:0 | VOUT_ MIN | RW | NVM | Minimum output voltage. LINEAR16 absolute per the setting of VOUT_ MODE. |
During power conversion, any output voltage change (including VOUT_COMMAND, VOUT_TRIM, margin operations) that causes the new target voltage to be less than the current value of VOUT_MIN will cause the VOUT_MAX_MIN_WARNING fault condition. These results cause the device to:
Although the scenario is uncommon, note that the same response results if the user attempted to program VOUT_MIN greater than the current output voltage target.
Data Validity
The minimum and maximum valid data values for VOUT_MIN follow those of VOUT_MAX. Attempts to write VOUT_MIN to any value outside those specified as valid will be considered invalid/unsupported data and cause the device to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.