SLVSIN8 June 2026 TPSM65660
ADVMIX

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PTPSM65660VCLR | QFN-FCMOD | VCL | 30 | 3000 | 330 | 12.4 | 3.79 | 3.79 | 0.71 | 8.0 | 12.0 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TPSM65660VCLR | QFN-FCMOD | VCL | 30 | 3000 | 367 | 367 | 35 |