SLVSIN8 June 2026 TPSM65660
ADVMIX
Table 8-3 shows the specifications for a 5V, 6A buck regulator with a switching frequency of 400kHz. In this example, there is a nominal input voltage of 24V that ranges from 9V to 60V steady state.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range (steady state) | 9V to 60V |
| Input UVLO turn-on threshold | 7V |
| Output voltage | 5V |
| Output current | 0A to 6A |
| Switching frequency | 400kHz |
| Soft-start time | 5.3ms (default internal setting) |
| EMI mitigation | DRSS Enabled, slew-rate control OFF |
| Ambient temperature range | –40°C to 85°C |
Resistor RRT of 40.2kΩ sets the free-running switching frequency at 400kHz, and an optional SYNC input signal allows adjustment of the switching frequency from 320kHz to 480kHz for this specific application. Leaving the SS pin open sets the soft-start time to the fixed internal setting of 5.3ms.
Table 8-4 cites the selected buck regulator power train components, with many of the components available from multiple vendors. This design uses a low-DCR inductor with composite core material and an all-ceramic output capacitor implementation.
| REFERENCE DESIGNATOR | QTY | SPECIFICATION | VENDOR(1) | PART NUMBER |
|---|---|---|---|---|
| CIN1, CIN2 | 4 | 10µF ±10% 100V Ceramic Capacitor X7R 1210 | TDK | CGA6P1X7R2A106K250AC |
| COUT | 4 | 47uF ±10% 10VDC X7S 1210 | Murata | GCM32EC71A476KE02K |
| U1 | 1 | TPSM656x0 65V, 6A synchronous buck power module | Texas Instruments | TPSM65660VCLR |