SLVSIN8 June   2026 TPSM65660

ADVMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Descriptions
      1. 7.3.1  Input Voltage Range (VIN1, VIN2)
      2. 7.3.2  Internal LDO, VCC UVLO, and BIAS Input
      3. 7.3.3  Precision Enable and Adjustable Input Voltage UVLO (EN/UVLO)
      4. 7.3.4  Output Voltage Setpoint (FB, BIAS)
      5. 7.3.5  Adjustable Switching Frequency (RT)
      6. 7.3.6  Mode Selection and Clock Synchronization (MODE/SYNC)
        1. 7.3.6.1 Clock Synchronization
        2. 7.3.6.2 Clock Locking
      7. 7.3.7  Device Configuration (CNFG/SYNCOUT)
      8. 7.3.8  Dual Random Spread Spectrum (DRSS)
      9. 7.3.9  High-Side MOSFET Gate Drive (BST)
      10. 7.3.10 Soft Start and Recovery From Dropout
      11. 7.3.11 Protection Features
        1. 7.3.11.1 Power-Good Monitor
        2. 7.3.11.2 Overcurrent and Short-Circuit Protection
        3. 7.3.11.3 Hiccup-Mode Protection
        4. 7.3.11.4 Thermal Shutdown
      12. 7.3.12 Two-Phase, Single-Output Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Active Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Powertrain Components
        1. 8.1.1.1 Output Capacitors
        2. 8.1.1.2 Input Capacitors
        3. 8.1.1.3 EMI Filter
      2. 8.1.2 Error Amplifier and Compensation
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1 – 5V, 6A Synchronous Buck Regulator With Wide Input Voltage Range
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Choosing the Switching Frequency
          2. 8.2.1.2.2 Input Capacitor Selection
          3. 8.2.1.2.3 Output Capacitors
          4. 8.2.1.2.4 Output Voltage Setpoint
          5. 8.2.1.2.5 Compensation Components
          6. 8.2.1.2.6 Setting the Input Voltage UVLO
          7. 8.2.1.2.7 EMI Mitigation, RDRSS
          8. 8.2.1.2.8 Input Capacitor Selection
        3. 8.2.1.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Thermal Design and Layout
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
        1. 9.2.1.1 PCB Layout Resources
        2. 9.2.1.2 Thermal Design Resources
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Two-Phase, Single-Output Operation

Use two TPSM656x0 modules for two-phase, single-output operation. Additional phases cannot be added. Configure the first and second devices as primary and secondary, respectively, according to Figure 7-10. This action disables the feedback error amplifier of the secondary device, placing feedback error amplifier in a high-impedance state. As shown in Figure 7-10, connect FB of the secondary device to VCC. Furthermore, connect the COMP pins of the primary and secondary devices together with minimal trace length. Add an external compensation network near the primary device. The internal compensation feature is not available when operating in a two-phase configuration.

TPSM65660 Simplified Schematic for
                    Single-Output Dual-Phase Operation Figure 7-10 Simplified Schematic for Single-Output Dual-Phase Operation

Connect CNFG/SYNCOUT of the primary device to the MODE/SYNC of the secondary device. The SYNCOUT signal from the primary is 180° out-of-phase and facilitates interleaved operation. When operating in a two-phase configuration, enable both devices at the same time for start-up.

When configured for two-phase operation, DRSS/MCOMM conveys the mode information from the primary to the secondary device. A MCOMM high signal from the primary causes the secondary to operate in FPWM mode. Conversely, a MCOMM low signal from the primary sets the secondary in PFM mode. Tie the MCOMM pins of the primary and secondary devices together. Connect the SS pins of both primary and secondary devices to achieve fault communication.

See also Benefits of a Multiphase Buck Converter analog design journal and Multiphase Buck Design From Start to Finish application note.