SLVSIU3 March   2026 TPS7A15C

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Excellent Transient Response
      2. 6.3.2 Active Overshoot Pulldown Circuitry
      3. 6.3.3 Global Undervoltage Lockout (UVLO)
      4. 6.3.4 Enable Input
      5. 6.3.5 Internal Foldback Current Limit
      6. 6.3.6 Active Discharge
      7. 6.3.7 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Normal Mode
      2. 6.4.2 Dropout Mode
      3. 6.4.3 Disabled Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1  Recommended Capacitor Types
      2. 7.1.2  Input, Output, and Bias Capacitor Requirements
      3. 7.1.3  Dropout Voltage
      4. 7.1.4  Behavior During Transition From Dropout Into Regulation
      5. 7.1.5  Device Enable Sequencing Requirement
      6. 7.1.6  Load Transient Response
      7. 7.1.7  Undervoltage Lockout Circuit Operation
      8. 7.1.8  Power Dissipation (PD)
      9. 7.1.9  Estimating Junction Temperature
      10. 7.1.10 Recommended Area for Continuous Operation
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Examples
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Evaluation Module
      2. 8.1.2 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Mechanical Data

Description

The TPS7A15C is a small, low-dropout regulator (LDO) with excellent transient response. This device can source 400mA with outstanding ac performance (load and line transient responses). The input voltage range is from 0.7V to 2.2V, and the output range is from 0.5 V to 2.0V.

The primary power path is through the IN pin and can be connected to a power supply as low as 50mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages by using a higher, externally supplied VBIAS rail that powers the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

This LDO is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A15C is available in an ultra-small 0.71mm × 1.0mm, 6-bump WCSP package.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TPS7A15CYCK (WCSP, 6)0.71mm × 1mm
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS7A15C Typical Application CircuitTypical Application Circuit