SLVSIU3 March 2026 TPS7A15C
PRODUCTION DATA
| PRODUCT | DESCRIPTION |
|---|---|
| TPS7A15Cxx(x)(P)yyyz | xx(x) is the nominal output voltage. Two or more digits are used in the ordering number (for example, 09 = 0.9V; 95 = 0.95V; 125 = 1.25V). P indicates an active pull down; if there is no P, then the device does not have the active pull-down feature. yyy is the package designator. z is the package quantity. R is for reel (12000 pieces for YBK package). |