SLVSIU3 March   2026 TPS7A15C

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Excellent Transient Response
      2. 6.3.2 Active Overshoot Pulldown Circuitry
      3. 6.3.3 Global Undervoltage Lockout (UVLO)
      4. 6.3.4 Enable Input
      5. 6.3.5 Internal Foldback Current Limit
      6. 6.3.6 Active Discharge
      7. 6.3.7 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Normal Mode
      2. 6.4.2 Dropout Mode
      3. 6.4.3 Disabled Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1  Recommended Capacitor Types
      2. 7.1.2  Input, Output, and Bias Capacitor Requirements
      3. 7.1.3  Dropout Voltage
      4. 7.1.4  Behavior During Transition From Dropout Into Regulation
      5. 7.1.5  Device Enable Sequencing Requirement
      6. 7.1.6  Load Transient Response
      7. 7.1.7  Undervoltage Lockout Circuit Operation
      8. 7.1.8  Power Dissipation (PD)
      9. 7.1.9  Estimating Junction Temperature
      10. 7.1.10 Recommended Area for Continuous Operation
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Examples
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Evaluation Module
      2. 8.1.2 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Mechanical Data

Detailed Design Procedure

This design example is powered by a rechargeable battery that can be a building block in many portable applications. Noise-sensitive portable electronics require an efficient, small-size design for the power supply. Traditional LDOs are known for low efficiency in contrast to low-input, low-output voltage (LILO) LDOs, such as the TPS7A15C. Using a bias rail in the TPS7A15C allows the device to operate at a lower input voltage, thus reducing the voltage drop across the pass transistor and maximizing device efficiency. The low voltage drop allows the efficiency of the LDO to approximate that of a DC/DC converter. Equation 8 calculates the efficiency for this design.

Equation 8. Efficiency = η = POUT / PIN × 100% = (VOUT × IOUT) / (VIN × IIN + VBIAS × IBIAS) × 100%

Equation 8 reduces to Equation 9 because the design example load current is much greater than the quiescent current of the bias rail.

Equation 9. Efficiency = η = (VOUT × IOUT) / (VIN × IIN) × 100%

For this design example, the 0.9V output version (TPS7A15C09) is selected. A nominal 1.05V input supply comes from a DC/DC converter connected to the battery. Use a minimum 1.0μF input capacitor to minimize the effect of resistance and inductance between the 1.05V source and the LDO input. Use a minimum 2.2μF output capacitor for stability and good load transient response.

The dropout voltage (VDO) is less than 80mV maximum at a 0.9V output voltage and 400mA output current, so there are no dropout issues with a minimum input voltage of 1.0V and a maximum output current of 200mA. In addition, the TPS7A15C is designed to meet key specifications so long as the input voltage is at least 100mV greater than the output voltage.