SLVSJ01
June 2025
TXG8122-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions—TXG8122-Q1
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Electrical Characteristics
5.5
Supply Current Characteristics
5.6
Switching Characteristics, VCCA = 3.3 ± 0.3V
5.7
Switching Characteristics, VCCA = 5 ± 0.5V
5.8
Electrical Characteristics (85°C)
5.9
Supply Current Characteristics (85°C)
5.10
Switching Characteristics, VCCA = 3.3 ± 0.3V (85°C)
5.11
Switching Characteristics, VCCA = 5 ± 0.5V (85°C)
6
Detailed Description
6.1
Overview
6.2
Functional Block Diagram
6.3
Feature Description
6.3.1
Bidirectional Level Translation
6.4
Device Functional Modes
7
Application and Implementation
7.1
Application Information
7.2
Typical Application
7.2.1
Design Requirements
7.3
Power Supply Recommendations
7.4
Layout
7.4.1
Layout Guidelines
7.4.2
Layout Example
8
Device and Documentation Support
8.1
Device Support
8.1.1
Regulatory Requirements
8.2
Documentation Support
8.2.1
Related Documentation
8.3
Receiving Notification of Documentation Updates
8.4
Support Resources
8.5
Trademarks
8.6
Electrostatic Discharge Caution
8.7
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
1
Features
AEC-Q100 qualified for automotive applications
Bidirectional I2C compatible communication
Support for Standard-mode, Fast-mode, and Fast-mode Plus I2C operation
Supports DV shifts up to ±
80V
Data rate up to 1MHz
Side 1 Supply Range: 3V to 5.5V
Side 2 Supply Range: 2.25V to 5.5V
Maximum capacitive load:
80pF (Side 1) and 550pF (Side 2)
Open -drain outputs with current sink capability:
3.5mA (Side 1) and 50mA (Side 2)
Low power consumption at 400kHz (typical):
I
CC1
= 3.1mA, I
CC2
= 0.7mA
Operating temperature from –40°C to +125°C
CMTI of 500V/μs
Latch-up performance exceeds 100mA per JESD 78, class II
ESD protection exceeds JESD 22
2000V human-body model
500V charged-device model
Package options provided: SOIC (8D), WSON (8DSG), SOT-23 (8DDF)