SLVSJ01 June 2025 TXG8122-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | VCC1 | VCC2 | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| –40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| ICC1 | Supply current, Side 1 | SDA1/SCL1 = VCC1 | 3V – 5.5V | 2.25V – 5.5V | 2.8 | 3.31 | mA | |
| SDA1/SCL1 = GND1 | 2.9 | 3.55 | mA | |||||
| SDA1/SCL1 = 400kHz square wave | 3.1 | 3.72 | mA | |||||
| SDA1/SCL1 = 1MHz square wave | 3.2 | 3.9 | mA | |||||
| ICC2 | Supply current, Side 2 | SDA2/SCL2 = VCC2 | 3V – 5.5V | 2.25V – 5.5V | 0.5 | 0.68 | mA | |
| SDA2/SCL2 = GND2 | 0.7 | 0.91 | mA | |||||
| SDA2/SCL2 = 400kHz square wave | 0.7 | 0.92 | mA | |||||
| SDA2/SCL2 = 1MHz square wave | 1 | 1.19 | mA | |||||
| ICC1 | Supply current, Side 1 | VSDA1, VSCL1 = GND1, VSDA2, VSCL2 = GND2, R1 and R2 = Open, C1 and C2 = Open | 2.5V | 2.5 | 3.08 | mA | ||
| Supply current, Side 1 | VSDA1, VSCL1 = VCC1, VSDA2, VSCL2 = VCC2, R1 and R2 = Open, C1 and C2 = Open |
2.7 | 3.18 | mA | ||||
| ICC2 | Supply current, Side 2 | VSDA1, VSCL1 = GND1, VSDA2, VSCL2 = GND2, R1 and R2 = Open, C1 and C2 = Open | 0.6 | 0.79 | mA | |||
| Supply current, Side 2 | VSDA1, VSCL1 = VCC1, VSDA2, VSCL2 = VCC2, R1 and R2 = Open, C1 and C2 = Open | 0.5 | 0.65 | mA | ||||
| ICC1 | Supply current, Side 1 | VSDA1, VSCL1 = GND1, VSDA2, VSCL2 = GND2, R1 and R2 = Open, C1 and C2 = Open | 3.3V | 3.3V | 2.7 | 3.13 | mA | |
| VSDA1, VSCL1 = VCC1, VSDA2, VSCL2 = VCC2, R1 and R2 = Open, C1 and C2 = Open |
2.8 | 3.19 | mA | |||||
| ICC2 | Supply current, Side 2 | VSDA1, VSCL1 = GND1, VSDA2, VSCL2 = GND2, R1 and R2 = Open, C1 and C2 = Open | 0.7 | 0.82 | mA | |||
| VSDA1, VSCL1 = VCC1, VSDA2, VSCL2 = VCC2, R1 and R2 = Open, C1 and C2 = Open | 0.5 | 0.65 | mA | |||||
| ICC1 | Supply current, Side 1 | VSDA1, VSCL1 = GND1, VSDA2, VSCL2 = GND2, R1 and R2 = Open, C1 and C2 = Open | 5V | 5V | 2.8 | 3.43 | mA | |
| Supply current, Side 1 | VSDA1, VSCL1 = VCC1, VSDA2, VSCL2 = VCC2, R1 and R2 = Open, C1 and C2 = Open |
2.8 | 3.26 | mA | ||||
| ICC2 | Supply current, Side 2 | VSDA1, VSCL1 = GND1, VSDA2, VSCL2 = GND2, R1 and R2 = Open, C1 and C2 = Open | 0.7 | 0.89 | mA | |||
| Supply current, Side 2 | VSDA1, VSCL1 = VCC1, VSDA2, VSCL2 = VCC2, R1 and R2 = Open, C1 and C2 = Open | 0.5 | 0.67 | mA | ||||