SLVSJ01 June 2025 TXG8122-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|
| –40°C to 85°C | ||||||
| MIN | TYP | MAX | ||||
| VILT1 | Voltage input threshold low (SDA1 and SCL1) |
481 | 606 | mV | ||
| VIHT1 | Voltage input threshold high (SDA1 and SCL1) |
528 | 663 | mV | ||
| VHYST1 | Voltage input hystersis | VIHT1 - VILT1 | 43 | 61 | mV | |
| VOL1 | Low-level output voltage (SDA1 and SCL1) |
0.5 mA ≤ (ISDA1 and ISCL1) ≤ 3.5 mA | 768 | mV | ||
| ΔVOIT1 | Low-level output voltage to high-level input voltage threshold difference, SDA1 and SCL1 | 0.5 mA ≤ (ISDA1 and ISCL1) ≤ 3.5 mA | 51 | mV | ||
| VILT2 | Voltage input threshold low (SDA2 and SCL2) |
0.34 x VCC2 | 0.35 x VCC2 | V | ||
| VIHT2 | Voltage input threshold high (SDA2 and SCL2) |
0.47 x VCC2 | 0.48 x VCC2 | V | ||
| VHYST2 | Voltage input hystersis | VIHT2 - VILT2 | 0.13 x VCC2 | V | ||
| VOL2 | Low-level output voltage | 0.5 mA ≤ (ISDA1 and ISCL1) ≤ 30 mA | 0.49 | V | ||
| II (Side 1) | Input leakage current (SDA1, SCL1) |
VSDA1, VSCL1 = VCC1 = 5.5V | TBD | µA | ||
| II (Side 2) | Input leakage current (SDA2, SCL2) |
VSDA2, VSCL2 = VCC2 = 5.5V | µA | |||
| Ci | Input capacitance to local ground | VI = 0.4 × sin (2E6*πt) + VDDx / 2 | 6 | pF | ||
| CGND | Cap between grounds | All channels combined (VCC both sides are powered on) | 44 | pF | ||
| All channels combined (VCC to GND shorted) | 51 | pF | ||||
| Leakage | Current Leakage between GndA to GndB | All channels combined (VCC to GND shorted) | 0.37 | µA | ||
| All channels combined (VCC both sides are powered on and inputs are all high) | 0.37 | µA | ||||
| All channels combined (VCC both sides are powered on and inputs are all low) | 43 | µA | ||||
| CMTI | Common Mode Transient Immunity | Input static Ground shift up to 80V |
0.5 | kV/µs | ||
| VUVLO+ | Positive-Going Undervoltage Lockout Voltage | Side 1 | 2.9 | V | ||
| Side 2 | 2.25 | V | ||||
| VUVLO- | Negative-Going Undervoltage Lockout Voltage | Side 1 | 2.3 | V | ||
| Side 2 | 1.7 | V | ||||
| VUVLO_Hys | Undervoltage Lockout Hysteresis | Side 1 | 87 | mV | ||
| Side 2 | 156 | mV | ||||